Your dashboard services.
Register to access all tools.

Connection Clamp

For universal connection to the ring equipotential bonding for St/tZn, copper or stainless steel (StSt).

1 Product

Part No. 563169 AK RPA V2A

GTIN 4013364104839, Customs tariff No. (EU): 85389099, Gross weight: 77.80 g, PU: 50.00 Stk


Images

Additional information

Connection clamp for ring equipotential bonding, StSt
Connection clamps for universal connection to the ring equipotential bonding for St/tZn, copper or stainless steel (StSt)
Conductor support Rd / Fl: Ø8-10 / 30 x 3 up to 11 mm
Material: StSt
Material (cage clamp): St/galZn
Terminal cross section: 2.5-95 mm2
Short-circuit current (AC 50 Hz / DC): 5.5 kA
Standard: EN 62561-1

Brand: DEHN
Type: AK RPA V2A
Part No.: 563169
or equivalent.

Certificates

 

Technical data

Conductor support Rd / Fl Ø8-10 / 30 x 3 up to 11 mm
Material StSt
Material (cage clamp) St/galZn
Terminal cross section 2.5-95 mm2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 5.5 kA
Standard EN 62561-1

Product 563169 was added to Notepad.

Product 563169 was added to the cart.


back to top