Your dashboard services.
Register to access all tools.

Lightning Protection Pipe Clamp with Tines

Pipe clamp for the integration of pipes with surface protection into the lightning equipotential bonding according to IEC/EN 62305-3.
For use on surfaces (e.g. varnished or powder-coated) with a coating thickness up to 0.2 mm.

The special tines penetrate the surface protection and provide the necessary contact so that it is not necessary to remove the surface protection.

Lightning protection pipe clamp with tines, complete

Connection for: 1 conductor Rd Ø10 mm or 1-2 conductors Rd Ø6-8 mm or 4-50 mm2 (solid / stranded).

1 Product

Part No. 540200 BRS 27.168 Z AK1X10 2X6.8 V2A

GTIN 4013364113039, Customs tariff No. (EU): 85389099, Gross weight: 135.60 g, PU: 10.00 Stk


Images

Additional information

Lightning protection pipe clamp with tines, StSt (27-168 mm)
BS pipe clamp with tines
For integrating pipes with surface protection in the
lightning equipotential bonding and equipotential
bonding according to VDE 0100 Part 410/540.
Applicable for surfaces (e.g. varnish, powder
coatings) up to a layer thickness of 0.2 mm.
Material: StSt
Clamping range pipe Ø: 27-168 mm (3/4-6'')
Connection Rd: 1-2 x 6-8 mm / 1 x 10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: BRS 27.168 Z AK1X10 2X6.8 V2A
Part No.: 540200
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range pipe Ø 27-168 mm (3/4-6'')
Dimensions of strap (l1 x w x d) 570 x 25 x 0.3 mm
Standard EN 62561-1

Product 540200 was added to Notepad.

Product 540200 was added to the cart.


Grip head, separate

For combination with endless tensioning strap (Part No. 540 901).
Connection for: 1 conductor Rd Ø10 mm or 1-2 conductors Rd Ø6-8 mm or 4-50 mm2 (solid / stranded).

1 Product

Part No. 540210 SPK Z 25 BRS AK1X10 2X6.8 V2A

GTIN 4013364221284, Customs tariff No. (EU): 85389099, Gross weight: 100.00 g, PU: 50.00 Stk


Images

Additional information

Lightning protection pipe clamp, separate grip head, StSt
BS pipe clamp with tines
For connecting pipes with surface protection to the
lightning equipotential bonding and equipotential
bonding according to VDE 0100 Part 410/540.
Applicable for surfaces (e.g. varnish, powder
coatings) up to a layer thickness of 0.2 mm.
Separate grip head, for combination with continuous tensioning strap (Part No. 540 901)
Material: StSt
Connection Rd: 1-2 x 6-8 mm / 1 x 10 mm
Connection (solid / stranded): 4-50 mm2
Standard: EN 62561-1

Brand: DEHN
Type: SPK Z 25 BRS AK1X10 2X6.8 V2A
Part No.: 540210
or equivalent.

Certificates

 

Technical data

Material StSt
Standard EN 62561-1

Product 540210 was added to Notepad.

Product 540210 was added to the cart.


back to top