Your dashboard services.
Register to access all tools.

Two-Row Earthing Busbars

Earthing busbars for screwing or welding on steel constructions, hole spacing 50 mm.

Connection possibilities:
– Flat strip with hole: with hexagon screws M10, nuts and spring washer
– Flat strip (-40 mm) without hole: with clamping plate of disconnecting clamps e.g. Part No. 454 100
– Round conductor: with KS connector, e.g. Part No. 301 000 / 301 019 or with clamping piece, e.g. Part No. 390 150

2x 2 terminals

2 Products

Part No. 472023 ES 2X2 ASB11 STTZN

GTIN 4013364030312, Customs tariff No. (EU): 85369010, Gross weight: 517.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, two-row, 2x 2 terminals, St/tZn
Earthing busbar to be screwed to steel structures
2x 2 terminals
Material: St/tZn
Cross-section: 240 mm2
Connection bores Ø: 11 mm
Dimension s: 196 x 60 x 4 mm
Fixing: [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 2X2 ASB11 STTZN
Part No.: 472023
or equivalent.

Certificates

 

Technical data

Material St/tZn
Cross-section 240 mm2
Connection bores Ø 11 mm
Dimension s (l x w x d1) 196 x 60 x 4 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 472023 was added to Notepad.

Product 472023 was added to the cart.

Part No. 472109 ES 2X2 ASB11 V2A

GTIN 4013364074477, Customs tariff No. (EU): 85369010, Gross weight: 604.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, two-row, 2x 2 terminals, StSt
Earthing busbar to be screwed to steel structures
2x2 terminals
Material: StSt
Cross-section: 300 mm2
Connection bores Ø: 11 mm
Dimension s: 196 x 60 x 5 mm
Fixing: [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 2X2 ASB11 V2A
Part No.: 472109
or equivalent.

Certificates

 

Technical data

Material StSt
Cross-section 300 mm2
Connection bores Ø 11 mm
Dimension s (l x w x d1) 196 x 60 x 5 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 472109 was added to Notepad.

Product 472109 was added to the cart.


2x 3 terminals

2 Products

Part No. 472022 ES 2X3 ASB11 STTZN

GTIN 4013364030305, Customs tariff No. (EU): 85369010, Gross weight: 588.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, two-row, 2x 3 terminals, St/tZn
Earthing busbar to be screwed to steel structures
2x3 terminals
Material: St/tZn
Cross-section: 240 mm2
Connection bores Ø: 11 mm
Dimension s: 242 x 60 x 4 mm
Fixing: [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 2X3 ASB11 STTZN
Part No.: 472022
or equivalent.

Certificates

 

Technical data

Material St/tZn
Cross-section 240 mm2
Connection bores Ø 11 mm
Dimension s (l x w x d1) 242 x 60 x 4 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 472022 was added to Notepad.

Product 472022 was added to the cart.

Part No. 472119 ES 2X3 ASB11 V2A

GTIN 4013364074484, Customs tariff No. (EU): 85369010, Gross weight: 740.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, two-row, 2x 3 terminals, StSt
Earthing busbar to be screwed to steel structures
2x3 terminals
Material: StSt
Cross-section: 300 mm2
Connection bores Ø: 11 mm
Dimension s: 242 x 60 x 5 mm
Fixing: [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 2X3 ASB11 V2A
Part No.: 472119
or equivalent.

Certificates

 

Technical data

Material StSt
Cross-section 300 mm2
Connection bores Ø 11 mm
Dimension s (l x w x d1) 242 x 60 x 5 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 472119 was added to Notepad.

Product 472119 was added to the cart.


2x 4 terminals

2 Products

Part No. 472024 ES 2X4 ASB11 STTZN

GTIN 4013364034495, Customs tariff No. (EU): 85369010, Gross weight: 677.00 g, PU: 1.00 Stk


Images

Additional information

Earthing bar, two-row, 2x 4 terminals, St/tZn
Earthing busbar to be screwed to steel structures
2x4 terminals
Material: St/tZn
Cross-section: 240 mm2
Connection bores Ø: 11 mm
Dimension s: 293 x 60 x 4 mm
Fixing: [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 2X4 ASB11 STTZN
Part No.: 472024
or equivalent.

Certificates

 

Technical data

Material St/tZn
Cross-section 240 mm2
Connection bores Ø 11 mm
Dimension s (l x w x d1) 293 x 60 x 4 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 472024 was added to Notepad.

Product 472024 was added to the cart.

Part No. 472129 ES 2X4 ASB11 V2A

GTIN 4013364074491, Customs tariff No. (EU): 85369010, Gross weight: 841.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, two-row, 2x 4 terminals, StSt
Earthing busbar to be screwed to steel structures
2x4 terminals
Material: StSt
Cross-section: 300 mm2
Connection bores Ø: 11 mm
Dimension s: 293 x 60 x 5 mm
Fixing: [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 2X4 ASB11 V2A
Part No.: 472129
or equivalent.

Certificates

 

Technical data

Material StSt
Cross-section 300 mm2
Connection bores Ø 11 mm
Dimension s (l x w x d1) 293 x 60 x 5 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 472129 was added to Notepad.

Product 472129 was added to the cart.


2x 6 terminals

2 Products

Part No. 472021 ES 2X6 ASB11 STTZN

GTIN 4013364027879, Customs tariff No. (EU): 85369010, Gross weight: 866.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, two-row, 2x 6 terminals, St/tZn
Earthing busbar to be screwed to steel structures
2x6 terminals
Material: St/tZn
Cross-section: 240 mm2
Connection bores Ø: 11 mm
Dimension s: 393 x 60 x 4 mm
Fixing: [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 2X6 ASB11 STTZN
Part No.: 472021
or equivalent.

Certificates

 

Technical data

Material St/tZn
Cross-section 240 mm2
Connection bores Ø 11 mm
Dimension s (l x w x d1) 393 x 60 x 4 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 472021 was added to Notepad.

Product 472021 was added to the cart.

Part No. 472139 ES 2X6 ASB11 V2A

GTIN 4013364074507, Customs tariff No. (EU): 85369010, Gross weight: 1.10 kg, PU: 1.00 Stk


Images

Additional information

Earthing busbar, two-row, 2x 6 terminals, StSt
Earthing busbar to be screwed to steel structures
2x6 terminals
Material: StSt
Cross-section: 300 mm2
Connection bores Ø: 11 mm
Dimension s: 393 x 60 x 5 mm
Fixing: [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 2X6 ASB11 V2A
Part No.: 472139
or equivalent.

Certificates

 

Technical data

Material StSt
Cross-section 300 mm2
Connection bores Ø 11 mm
Dimension s (l x w x d1) 393 x 60 x 5 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 472139 was added to Notepad.

Product 472139 was added to the cart.


back to top