Your dashboard services.
Register to access all tools.

Spacers

For the installation of earthing conductors in the foundation slab.
With catch lug to avoid loosening of the conductor.

Angled and reinforced design

1 Product

Part No. 290001 AH FE RF V G

GTIN 4013364027909, Customs tariff No. (EU): 85389099, Gross weight: 331.94 g, PU: 25.00 Stk


Images

Additional information

Spacer, angled and reinforced, St/tZn
Spacer
For installing earth conductors into the foundation level,
with safety lug to stop the conductor from coming loose
Reinforced angled type
Material: St/tZn
Support Fl: 40 mm
Support Rd: 8-10 mm
Length: 300 mm

Brand: DEHN
Type: AH FE RF V G
Part No.: 290001
or equivalent.

 

Technical data

Material St/tZn
Support Fl 40 mm
Support Rd 8-10 mm
Length 300 mm

Product 290001 was added to Notepad.

Product 290001 was added to the cart.


Straight design

1 Product

Part No. 290002 AH FE RF

GTIN 4013364027893, Customs tariff No. (EU): 85389099, Gross weight: 91.92 g, PU: 50.00 Stk


Images

Additional information

Spacer, straight, St/tZn
Spacer
For installing earth conductors into the foundation level,
with safety lug against loosening of the conductor
Straight type
Material: St/tZn
Support Fl: 40 mm
Support Rd: 8-10 mm
Length: 280 mm

Brand: DEHN
Type: AH FE RF
Part No.: 290002
or equivalent.

 

Technical data

Material St/tZn
Support Fl 40 mm
Support Rd 8-10 mm
Length 280 mm

Product 290002 was added to Notepad.

Product 290002 was added to the cart.


back to top