Your dashboard services.
Register to access all tools.

TRS MS Dry Cleaning Kit

  • For indoor and outdoor installations
  • Equipment for live cleaning by means of suction
  • For dry cleaning of transformers and switchgear installations
  • Transparent intake tubes ensure enhanced safety
  • Specially adapted operating heads for intensive cleaning
  • Plug-in coupling system allows fast replacement of operating heads

Details

Design
lorem ipsum
Cleaning an insulator with a flat cleaning head and 135° angled intake tube
lorem ipsum
Cleaning an insulator with a tubular brush
lorem ipsum

TRS MS Dry Cleaning Kit

Fully equipped GRP case.

1 Product

Part No. 785100 TRS MS

GTIN 4013364087606, Customs tariff No. (EU): 82055980, Gross weight: 18.00 kg, PU: 1.00 Stk


Images

Additional information

 

Technical data

Dimensions 1260 x 305 x 205 mm
Total length (lG max / IG min ) 3580 / 1180 mm
Extension (lG max / lG min ) 2515 / 115 mm

Product 785100 was added to Notepad.

Product 785100 was added to the cart.


TRS MS V1 Dry Cleaning Kit

Fully equipped GRP case.

1 Product

Part No. 785112 TRS MS V1

GTIN 4013364106550, Customs tariff No. (EU): 82055980, Gross weight: 17.80 kg, PU: 1.00 Stk


Images

Additional information

 

Technical data

Dimensions 1260 x 305 x 205 mm
Total length (lG max / IG min ) 3580 / 1180 mm
Extension (lG max / lG min ) 2515 / 115 mm

Product 785112 was added to Notepad.

Product 785112 was added to the cart.


back to top