Your dashboard services.
Register to access all tools.

Single-screw Connection Clamps

For connecting round conductors, flat strips or cables to earth rods.
For cross and parallel connection.

2 Products

Part No. 630120 AK ES TE 20 RD10 FL30 STTZN

GTIN 4013364107427, Customs tariff No. (EU): 85389099, Gross weight: 156.80 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Single-screw connection clamp, St/tZn
Single-screw connection clamp
For connecting round, flat or stranded conductors to
earth rods.
Allows for cross and parallel connection.
Material: St/tZn
Clamping range Rd / Fl: 10 / -30 x 4 mm
Clamping range of cable: 70 mm2
Type for earth rods: Ø20 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK ES TE 20 RD10 FL30 STTZN
Part No.: 630120
or equivalent.

Certificates

 

Technical data

Material St/tZn
Clamping range Rd / Fl 10 / -30 x 4 mm
Clamping range of cable 70 mm2
Type for earth rods Ø20 mm
Standard EN 62561-1

Product 630120 was added to Notepad.

Product 630120 was added to the cart.

Part No. 630129 AK ES TE 20 RD10 FL30 V4A

GTIN 4013364107434, Customs tariff No. (EU): 85389099, Gross weight: 154.80 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Single-screw connection clamp, StSt (V4A)
Single-screw connection clamp
For connecting round, flat or stranded conductors to
earth rods.
Allows for cross and parallel connection.
Material: StSt (V4A)
Clamping range Rd / Fl: 10 / -30 x 4 mm
Clamping range of cable: 70 mm2
Type for earth rods: Ø20 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1

Brand: DEHN
Type: AK ES TE 20 RD10 FL30 V4A
Part No.: 630129
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Clamping range Rd / Fl 10 / -30 x 4 mm
Clamping range of cable 70 mm2
Type for earth rods Ø20 mm
Material No. 1.4571 / 1.4404 / 1.4401
Standard EN 62561-1

Product 630129 was added to Notepad.

Product 630129 was added to the cart.


back to top