Your dashboard services.
Register to access all tools.

Tubular Earth Rods

Light design, for implementing earth-termination systems for down conductors.


Details

Hammer inserts for earth rods and tubular earth electrodes
lorem ipsum

Type StSt

1 Product

Part No. 649150 RE 25 1500 V4A

GTIN 4013364126350, Customs tariff No. (EU): 85389099, Gross weight: 1.71 kg, PU: 6.00 Stk


Images

Additional information

Tubular earth electrode, StSt (V4A), rod length: 1500 mm
Tubular earth electrode
For installation of earth-termination
systems for down conductors
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
Rod length : 1500 mm
Diameter Ø: 25 mm
Standard: EN 62561-2

Brand: DEHN
Type: RE 25 1500 V4A
Part No.: 649150
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
Rod length 1500 mm
Diameter Ø 25 mm
Standard EN 62561-2

Product 649150 was added to Notepad.

Product 649150 was added to the cart.


back to top