Your dashboard services.
Register to access all tools.

Connection Clamps with Threaded Bolt

For connecting round and flat conductors to fixed earthing terminals with M10 / M12 thread (e.g. Part Nos. 478 011, 478 200) and M16 thread (Part No. 478 027).
Clamps with M10 thread are also suitable for installation on the rear side of the fixed earthing terminal (without connecting shaft), e.g. to connect a flat strip.

Heavy design M10

1 Product

Part No. 478141 AK 7.10 FL40 GBM10X45 STTZN

GTIN 4013364101425, Customs tariff No. (EU): 85389099, Gross weight: 348.00 g, PU: 10.00 Stk


Images

Additional information

Connection clamp with threaded bolt, heavy, M10, St/tZn
Connection clamp with threaded bolt
For connecting Rd and Fl conductors to fixed
earthing terminals with M10/M12 thread
Also suitable for installation on the rear side of the fixed
earthing terminal
Material of clamp: St/tZn
Clamping range Rd / Fl: 7-10 / 30-40 mm
Standard: EN 62561-1

Brand: DEHN
Type: AK 7.10 FL40 GBM10X45 STTZN
Part No.: 478141
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Fl 7-10 / 30-40 mm
Dimensions 70 x 70 x 3 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 478141 was added to Notepad.

Product 478141 was added to the cart.


Heavy design M12

1 Product

Part No. 478149 AK 7.10 FL40 GBM12X55 V4A

GTIN 4013364154964, Customs tariff No. (EU): 85389099, Gross weight: 400.50 g, PU: 10.00 Stk


Images

Additional information

Connection clamp with threaded bolt, heavy, M12, StSt (V4A)
Connection clamp with threaded bolt
For connecting Rd and Fl conductors to fixed
earthing terminals with M10/M12 thread
Also suitable for installation on the rear side of the fixed
earthing terminal
Material of clamp: StSt (V4A)
Clamping range Rd / Fl: 7-10 / 30-40 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1

Brand: DEHN
Type: AK 7.10 FL40 GBM12X55 V4A
Part No.: 478149
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Fl 7-10 / 30-40 mm
Dimensions 70 x 70 x 3 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.3 kA
*) For exact assignment see test certificate.

Product 478149 was added to Notepad.

Product 478149 was added to the cart.


Heavy design M16

1 Product

Part No. 478150 AK 7.10 FL40 GBM16X65 V4A

GTIN 4013364359512, Customs tariff No. (EU): 85389099, Gross weight: 472.60 g, PU: 10.00 Stk


Images

Additional information

Connection clamp with threaded bolt, heavy, M16, StSt (V4A)
Connection clamp with threaded bolt
For connecting Rd and Fl conductors to fixed
earthing terminals with M16 thread

Material of clamp: StSt (V4A)
Clamping range Rd / Fl: 7-10 / 30-40 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1

Brand: DEHN
Type: AK 7.10 FL40 GBM16X65 V4A
Part No.: 478150
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Fl 7-10 / 30-40 mm
Dimensions 70 x 70 x 3 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 5.9 kA
*) For exact assignment see test certificate.

Product 478150 was added to Notepad.

Product 478150 was added to the cart.


Light design M10

1 Product

Part No. 478129 AK ZS 8.10 FL30 GBM10X60 V4A

GTIN 4013364118508, Customs tariff No. (EU): 85389099, Gross weight: 148.00 g, PU: 10.00 Stk


Images

Additional information

Connection clamp with threaded bolt, light, M10, StSt (V4A)
Connection clamp with threaded bolt
For connecting Rd and Fl conductors to fixed
earthing terminals with M10/M12 thread
Also suitable for installation on the rear side of the fixed
earthing terminal
Material of clamp: StSt (V4A)
Clamping range Rd / Fl: 8-10 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1

Brand: DEHN
Type: AK ZS 8.10 FL30 GBM10X60 V4A
Part No.: 478129
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Fl 8-10 / 30 mm
Dimensions 58 x 30 x 2.5 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 2.7 kA
*) For exact assignment see test certificate.

Product 478129 was added to Notepad.

Product 478129 was added to the cart.


back to top