Your dashboard services.
Register to access all tools.

Straightened / Angled Connection Lugs

For connecting down conductors to the earth-termination system; made of corrosion-resistant stainless steel.

Round wires

4 Products

Part No. 860110 AF 10 V4A 1000

GTIN 4013364150256, Customs tariff No. (EU): 72222031, Gross weight: 624.00 g, PU: 5.00 Stk


Images

Additional information

Connection lug, round wire, StSt (V4A)
Connection lug (straightened) for connecting down conductors to
the earth-termination system
Made of corrosion-resistant stainless steel (V4A)

In accordance with EN 62561-2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
Length: 1000 mm
Dimensions: Ø10 mm
Cross-section: 78 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 10 V4A 1000
Part No.: 860110
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404
Length (l1) 1000 mm
Dimensions Ø10 mm
Cross-section 78 mm2
Standard EN 62561-2

Product 860110 was added to Notepad.

Product 860110 was added to the cart.

Part No. 860115 AF 10 V4A 1500

GTIN 4013364101104, Customs tariff No. (EU): 72222031, Gross weight: 930.00 g, PU: 5.00 Stk


Images

Additional information

Connection lug, round wire, StSt (V4A)
Connection lug (straightened) for connecting down conductors to
the earth-termination system
Made of corrosion-resistant stainless steel (V4A)

In accordance with EN 62561-2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
Length: 1500 mm
Dimensions: Ø10 mm
Cross-section: 78 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 10 V4A 1500
Part No.: 860115
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404
Length (l1) 1500 mm
Dimensions Ø10 mm
Cross-section 78 mm2
Standard EN 62561-2

Product 860115 was added to Notepad.

Product 860115 was added to the cart.

Part No. 860110 AF 10 V4A 1000

GTIN 4013364150256, Customs tariff No. (EU): 72222031, Gross weight: 624.00 g, PU: 5.00 Stk


Images

Additional information

Connection lug, round wire, StSt (V4A)
Connection lug (straightened) for connecting down conductors to
the earth-termination system
Made of corrosion-resistant stainless steel (V4A)

In accordance with EN 62561-2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
Length: 1000 mm
Dimensions: Ø10 mm
Cross-section: 78 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 10 V4A 1000
Part No.: 860110
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404
Length (l1) 1000 mm
Dimensions Ø10 mm
Cross-section 78 mm2
Standard EN 62561-2

Product 860110 was added to Notepad.

Product 860110 was added to the cart.

Part No. 860130 AF 10 V4A 3000

GTIN 4013364101111, Customs tariff No. (EU): 72222031, Gross weight: 1.80 kg, PU: 5.00 Stk


Images

Additional information

Connection lug, round wire, StSt (V4A)
Connection lug (straightened) for connecting down conductors to
the earth-termination system
Made of corrosion-resistant stainless steel (V4A)

In accordance with EN 62561-2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
Length: 3000 mm
Dimensions: Ø10 mm
Cross-section: 78 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 10 V4A 3000
Part No.: 860130
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404
Length (l1) 3000 mm
Dimensions Ø10 mm
Cross-section 78 mm2
Standard EN 62561-2

Product 860130 was added to Notepad.

Product 860130 was added to the cart.


Flat strips

3 Products

Part No. 860210 AF 30X3.5 V4A 1000

GTIN 4013364159365, Customs tariff No. (EU): 85389099, Gross weight: 830.00 g, PU: 5.00 Stk


Images

Additional information

Connection lug, flat strip, StSt (V4A)
Connection lug (straightened) for connecting down
conductors to the earth-termination system
Made of corrosion-resistant stainless steel (V4A)

In accordance with EN 62561-2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
Length: 1000 mm
Dimensions: 30 x 3.5 mm
Cross-section: 105 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 30X3.5 V4A 1000
Part No.: 860210
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404
Length (l1) 1000 mm
Dimensions 30 x 3.5 mm
Cross-section 105 mm2
Standard EN 62561-2

Product 860210 was added to Notepad.

Product 860210 was added to the cart.

Part No. 860215 AF 30X3.5 V4A 1500

GTIN 4013364101081, Customs tariff No. (EU): 72202021, Gross weight: 1.25 kg, PU: 5.00 Stk


Images

Additional information

Connection lug, flat strip, StSt (V4A)
Connection lug (straightened) for connecting down
conductors to the earth-termination system
Made of corrosion-resistant stainless steel (V4A)

In accordance with EN 62561-2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
Length: 1500 mm
Dimensions: 30 x 3.5 mm
Cross-section: 105 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 30X3.5 V4A 1500
Part No.: 860215
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404
Length (l1) 1500 mm
Dimensions 30 x 3.5 mm
Cross-section 105 mm2
Standard EN 62561-2

Product 860215 was added to Notepad.

Product 860215 was added to the cart.

Part No. 860230 AF 30X3.5 V4A 3000

GTIN 4013364101098, Customs tariff No. (EU): 72202021, Gross weight: 2.48 kg, PU: 5.00 Stk


Images

Additional information

Connection lug, flat strip, StSt (V4A)
Connection lug (straightened) for connecting down
conductors to the earth-termination system
Made of corrosion-resistant stainless steel (V4A)

In accordance with EN 62561-2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
Length: 3000 mm
Dimensions: 30 x 3.5 mm
Cross-section: 105 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 30X3.5 V4A 3000
Part No.: 860230
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404
Length (l1) 3000 mm
Dimensions 30 x 3.5 mm
Cross-section 105 mm2
Standard EN 62561-2

Product 860230 was added to Notepad.

Product 860230 was added to the cart.


Flat strips with holes

Holes at intervals of 500 mm.

2 Products

Part No. 860425 AF 30X3.5 V2A B6.5X12 3000

GTIN 4013364227774, Customs tariff No. (EU): 72202021, Gross weight: 2.40 kg, PU: 5.00 Stk


Images

Additional information

Connection lug, flat strip with holes, StSt (V4A)
Connection lug with holes made of corrosion-
resistant stainless steel for connecting down
conductors to the earth-termination system. In
accordance with EN 62561-2.
Material: StSt
Material No.: 1.4301
Length: 3000 mm
Dimensions: 30 x 3.5 mm
Cross-section: 105 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 30X3.5 V2A B6.5X12 3000
Part No.: 860425
or equivalent.

Certificates

 

Technical data

Material StSt
Material No. 1.4301
Length (l1) 3000 mm
Dimensions 30 x 3.5 mm
Fixing [6x] 6.5 x 12 mm
Hole distance 500 mm
Cross-section 105 mm2
Standard EN 62561-2

Product 860425 was added to Notepad.

Product 860425 was added to the cart.

Part No. 860430 AF 30X3.5 V4A B6.5X12 3000

GTIN 4013364227781, Customs tariff No. (EU): 72202021, Gross weight: 2.00 kg, PU: 5.00 Stk


Images

Additional information

Connection lug, flat strip with holes, StSt (V4A)
Connection lug with holes made of corrosion-
resistant stainless steel for connecting down
conductors to the earth-termination system. In
accordance with EN 62561-2.
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
Length: 3000 mm
Dimensions: 30 x 3.5 mm
Cross-section: 105 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 30X3.5 V4A B6.5X12 3000
Part No.: 860430
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404
Length (l1) 3000 mm
Dimensions 30 x 3.5 mm
Fixing [6x] 6.5 x 12 mm
Hole distance 500 mm
Cross-section 105 mm2
Standard EN 62561-2

Product 860430 was added to Notepad.

Product 860430 was added to the cart.


Flat strips, angled

For wall mounting (without a gap) with holes for countersunk head screws.

2 Products

Part No. 860315 AF 30X3.5 V4A ZW 1500

GTIN 4013364150058, Customs tariff No. (EU): 85389099, Gross weight: 1.25 kg, PU: 5.00 Stk


Images

Additional information

Connection lug, angled flat strip, StSt (V4A)
Connection lug angled for connecting down
conductors to the earth-termination system
Made of corrosion-resistant stainless steel (V4A)
In accordance with EN 62561-2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
Length: 1500 mm
Dimensions: 30 x 3.5 mm
Connection: disconnecting clamp or KS connector
Cross-section: 105 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 30X3.5 V4A ZW 1500
Part No.: 860315
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404
Length (l1) 1500 mm
Dimensions 30 x 3.5 mm
Connection disconnecting clamp or KS connector
Fixing [3x] Ø6.5 mm
Hole distance 500 mm
Cross-section 105 mm2
Standard EN 62561-2

Product 860315 was added to Notepad.

Product 860315 was added to the cart.

Part No. 860330 AF 30X3.5 V4A ZW 3000

GTIN 4013364150065, Customs tariff No. (EU): 72202021, Gross weight: 2.50 kg, PU: 5.00 Stk


Images

Additional information

Connection lug, angled flat strip, StSt (V4A)
Connection lug angled for connecting down
conductors to the earth-termination system
Made of corrosion-resistant stainless steel (V4A)
In accordance with EN 62561-2
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404
Length: 3000 mm
Dimensions: 30 x 3.5 mm
Connection: disconnecting clamp or KS connector
Cross-section: 105 mm2
Standard: EN 62561-2

Brand: DEHN
Type: AF 30X3.5 V4A ZW 3000
Part No.: 860330
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404
Length (l1) 3000 mm
Dimensions 30 x 3.5 mm
Connection disconnecting clamp or KS connector
Fixing [6x] Ø6.5 mm
Hole distance 500 mm
Cross-section 105 mm2
Standard EN 62561-2

Product 860330 was added to Notepad.

Product 860330 was added to the cart.


back to top