Your dashboard services.
Register to access all tools.

Drilling Screw

Self-tapping with hexagon head and collar, for connecting bridging brackets, braids or cables, e.g. to the metal capping of the roof parapet (for materials of ≥ 2 mm thickness).

1 Product

Part No. 528619 BSC 6.3X19 SW10 V2A

GTIN 4013364108882, Customs tariff No. (EU): 73181410, Gross weight: 7.00 g, PU: 1.00 Stk


Images

Additional information

Drilling screw, StSt
Self-drilling screw with hexagon head and flange
For connection of bridging brackets or cables to the capping of the roof parapet (for a material thickness > 2 mm)
Material: StSt
Dimensions: 6.3 x 19 mm
Head: width across flats 10
Standard: DIN 7504

Brand: DEHN
Type: BSC 6.3X19 SW10 V2A
Part No.: 528619
or equivalent.

 

Technical data

Material StSt
Dimensions 6.3 x 19 mm
Head width across flats 10
Standard DIN 7504

Product 528619 was added to Notepad.

Product 528619 was added to the cart.


back to top