Your dashboard services.
Register to access all tools.

Inspection Doors

For flush-mounted test joints.

Type StSt with square spanner

For screw mounting (holes Ø8-10 mm)
with detachable door.

1 Product

Part No. 476020 RTUP 290X230 VKS V2A

GTIN 4013364126916, Customs tariff No. (EU): 85389099, Gross weight: 800.00 g, PU: 1.00 Stk


Images

Additional information

Inspection doors for flush-mounted test joints, StSt
Inspection door
For flush-mounted test joints
Screw-mounted StSt unit (hole Ø8-10 mm), with detachable door and square spanner
Material: StSt
Mounting dimensions: 200 x 140 mm
Dimensions: 290 x 230 mm

Brand: DEHN
Type: RTUP 290X230 VKS V2A
Part No.: 476020
or equivalent.

Certificates

 

Technical data

Material StSt
Mounting dimensions 200 x 140 mm
Dimensions 290 x 230 mm

Product 476020 was added to Notepad.

Product 476020 was added to the cart.


Type St/tZn with square spanner

For walling in / plastering, with claws (length 60 mm, distance 100 mm).

1 Product

Part No. 476001 RTUP 230X180 VKS STTZN

GTIN 4013364028548, Customs tariff No. (EU): 85389099, Gross weight: 468.00 g, PU: 10.00 Stk


Images

Additional information

Inspection doors for flush-mounted test joints, St/tZn
Inspection door
For flush-mounted test joints
Light unit for walling in/plastering, with claws (length: 60 mm, distance: 100 mm), with square spanner
Material: St/tZn
Mounting dimensions: 205 x 155 mm
Dimensions: 230 x 180 mm

Brand: DEHN
Type: RTUP 230X180 VKS STTZN
Part No.: 476001
or equivalent.

Certificates

 

Technical data

Material St/tZn
Mounting dimensions 205 x 155 mm
Dimensions 230 x 180 mm

Product 476001 was added to Notepad.

Product 476001 was added to the cart.


Type St/tZn with snap lock

Light design for walling in / plastering, with claws (length 60 mm, distance 100 mm).

1 Product

Part No. 476100 RTUP 230X180 SV STTZN

GTIN 4013364086470, Customs tariff No. (EU): 85389099, Gross weight: 460.00 g, PU: 10.00 Stk


Images

Additional information


Material: St/tZn
Mounting dimensions: 205 x 155 mm
Dimensions: 230 x 180 mm

Brand: DEHN
Type: RTUP 230X180 SV STTZN
Part No.: 476100
or equivalent.

Certificates

 

Technical data

Material St/tZn
Mounting dimensions 205 x 155 mm
Dimensions 230 x 180 mm

Product 476100 was added to Notepad.

Product 476100 was added to the cart.


back to top