Your dashboard services.
Register to access all tools.

Test Joint Boxes

For concrete construction with integrated test joint and special construction markings.

With rigid connection lugs

Rd 8 and Rd 10 mm, approx. 200 mm long (insulated).

1 Product

Part No. 476010 TSK 140X140 V2A AF8 10 L200 STTZN

GTIN 4013364025578, Customs tariff No. (EU): 85389099, Gross weight: 797.00 g, PU: 1.00 Stk


Images

Additional information

Test joint boxes for concrete construction with rigid connection lugs, StSt
Test joint boxes for concrete construction with integrated test joint,
with connection lugs Rd 8 and Rd 10 mm, approx. 200 mm long (insulated)
Material of box: plastic
Material of cover: StSt

Brand: DEHN
Type: TSK 140X140 V2A AF8 10 L200 STTZN
Part No.: 476010
or equivalent.

Certificates

 

Technical data

Material of box plastic
Dimensions of box 140 x 140 x 68 mm
Material of cover StSt
Dimensions of cover 160 x 160 mm
Standard EN 62561-1

Product 476010 was added to Notepad.

Product 476010 was added to the cart.


With flexible connection cables

Made from CU (16 mm2) and cable lug made out of Cu/gal Sn (hole 10.5 mm).

1 Product

Part No. 476016 TSK 140X140 V2A AL16CU

GTIN 4013364125216, Customs tariff No. (EU): 85389099, Gross weight: 559.00 g, PU: 1.00 Stk


Images

Additional information

Test joint boxes with flexible connection cables
Test joint boxes for concrete construction
with integrated test joint,
with flexible connection cables Cu (16 mm2)
and cable lug Cu/gal Sn (hole 10.5 mm)
Material of box: plastic
Material of cover: StSt

Brand: DEHN
Type: TSK 140X140 V2A AL16CU
Part No.: 476016
or equivalent.

Certificates

 

Technical data

Material of box plastic
Dimensions of box 140 x 140 x 68 mm
Material of cover StSt
Dimensions of cover 160 x 160 mm
Standard EN 62561

Product 476016 was added to Notepad.

Product 476016 was added to the cart.


back to top