Condition Monitoring System LifeCheck for BLITZDUCTORconnect

Two-part monitoring unit in a compact enclosure
  • Minimum wiring effort thanks to combined transmitter/receiver unit
  • Quick and convenient commissioning
  • Optical reverse unit at the end of the monitoring group
  • Simple line connection thanks to push-in connection technology
Maximum protection for high availability of plants and systems
  • Condition monitoring of arresters of the BLITZDUCTORconnect series
  • Simple visual monitoring principle
  • Resistant to extraneous light
  • Integrated group display and remote signalling contact (break contact)
  • Quick and easy commissioning

Details

Maximum system availability
Approval for use in hazardous areas
Quick and convenient
Simple installation / initial operation with combined transmitter/receiver unit
Simple maintenance
Remote signalling of the status of arrester groups (break contact)
Quickly checked – at a glance
Status indication (group display) for simple and quick maintenance

DRC IRCM

Condition monitoring unit DEHNrecord, set for DIN rail mounted devices with integrated visual transmitter/receiver and visual reverse unit for monitoring the condition of BLITZDUCTORconnect arresters with LifeCheck. Visual status indication via LED group display in combination with remote signalling contact (break contact).

1 Product

Part No. 910710 DRC IRCM

GTIN 4013364424678, Customs tariff No. (EU): 90308900, Gross weight: 68.45 g, PU: 1.00 Stk


Images

Additional information

Set for DIN rail mounted devices DRC IRCM TX RX and DRC IRCM RU
Set for DIN rail mounted devices with integrated
visual transmitter/receiver and visual reverse
unit for monitoring the condition of BCO arresters
with LifeCheck
LED group display of the arrester group in combination
with remote signalling contact (break contact).
Input voltage range (d.c.): 6-35 V d.c.
Max. rated current consumption: ≤ 10 mA
Operating temperature range: -30 °C ... +70 °C
Approvals: CSA, UL

Brand: DEHN
Type: DRC IRCM
Part No.: 910710
or equivalent.

Certificates

 

Technical data

Input voltage range (d.c.) (UIN ) 6-35 V d.c.
Max. rated current consumption (IIN ) ≤ 10 mA
Operating temperature range (TU ) -30 °C ... +70 °C
Approvals CSA, UL

Product 910710 was added to Notepad.

Product 910710 was added to the cart.


back to top