Your dashboard services.
Register to access all tools.

Bridging Braids

Suitable for connecting metal claddings (riveting or screwing) as an expansion compensation piece for round wires; or as compensation for certain temperature-related changes in length for round wires; Connection e.g. with KS connector part no. 301 019

Application note:
According to DIN EN 62305-3 Suppl. 1, four rivets Ø5 mm shall be used to connect material of ≥ 0.5 mm thickness, or two StSt tapping screws Ø6.3 mm (one on each side) for material of ≥ 2 mm thickness.

Short design

2 Products

Part No. 377015 UEBB L180 B10.5 B5.2 AL

GTIN 4013364092693, Customs tariff No. (EU): 85389099, Gross weight: 36.00 g, PU: 10.00 Stk


Images

Additional information

Bridging braid, short, Al
Bridging braid for connecting metal cladding or for use as an expansion compensation piece, for riveting or screwing
Material: Al
Length: 180 mm
Fixing : [8x] Ø5.2 / [2x] Ø10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBB L180 B10.5 B5.2 AL
Part No.: 377015
or equivalent.

Certificates

 

Technical data

Material Al
Length (lG ) 180 mm
Cross-section 50 mm2
Fixing [8x] Ø5.2 / [2x] Ø10.5 mm
Fixing possibility blind rivets / screws
Standard EN 62561-1

Product 377015 was added to Notepad.

Product 377015 was added to the cart.

Part No. 377007 UEBB L180 B10.5 B5.2 CU

GTIN 4013364092686, Customs tariff No. (EU): 85389099, Gross weight: 107.00 g, PU: 10.00 Stk


Images

Additional information

Bridging braid, short, Cu
Bridging braid for connecting metal cladding or for use as an expansion compensation piece, for riveting or screwing
Material: Cu
Length: 180 mm
Fixing : [8x] Ø5.2 / [2x] Ø10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBB L180 B10.5 B5.2 CU
Part No.: 377007
or equivalent.

Certificates

 

Technical data

Material Cu
Length (lG ) 180 mm
Cross-section 50 mm2
Fixing [8x] Ø5.2 / [2x] Ø10.5 mm
Fixing possibility blind rivets / screws
Standard EN 62561-1

Product 377007 was added to Notepad.

Product 377007 was added to the cart.


Short design, fixed with drilling screws

1 Product

Part No. 377045 UEBB L180 B10.5 B6.5 AL

GTIN 4013364099296, Customs tariff No. (EU): 85389099, Gross weight: 37.05 g, PU: 100.00 Stk


Images

Additional information

Bridging braid, short, Al
Bridging braid for connecting metal cladding or for use as an expansion compensation piece, for riveting or screwing
Material: Al
Length: 180 mm
Fixing : [4x] Ø6.5 / [2x] Ø10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBB L180 B10.5 B6.5 AL
Part No.: 377045
or equivalent.

Certificates

 

Technical data

Material Al
Length (lG ) 180 mm
Cross-section 50 mm2
Fixing [4x] Ø6.5 / [2x] Ø10.5 mm
Fixing possibility drilling screws / screws
Standard EN 62561-1

Product 377045 was added to Notepad.

Product 377045 was added to the cart.


Long design, with middle hole

Note: At cross points, two bridging braids can be connected with a M10 x 20 mm screw and nut.

2 Products

Part No. 377115 UEBB L300 3XB10.5 B5,2 AL

GTIN 4013364092716, Customs tariff No. (EU): 85389099, Gross weight: 59.00 g, PU: 10.00 Stk

Predecessor

Images

Additional information

Bridging braid, long, with centre hole, Al
Bridging braid for connecting metal sheaths or for use as a compensation piece for expansions, for riveting or screwing, with central bore for crossovers
Material: Al
Length: 300 mm
Fixing : [8x] Ø5.2 / [3x] Ø10.5 mm
Central hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBB L300 3XB10.5 B5,2 AL
Part No.: 377115
or equivalent.

Certificates

 

Technical data

Material Al
Length (lG ) 300 mm
Cross-section 50 mm2
Fixing [8x] Ø5.2 / [3x] Ø10.5 mm
Central hole Ø 10.5 mm
Fixing possibility blind rivets / screws
Standard EN 62561-1

Product 377115 was added to Notepad.

Product 377115 was added to the cart.

Part No. 377107 UEBB L300 3XB10.5 B5.2 CU

GTIN 4013364092709, Customs tariff No. (EU): 85389099, Gross weight: 172.00 g, PU: 10.00 Stk


Images

Additional information

Bridging braid, long, with centre hole, Cu
Bridging braid for connecting metal sheaths or for use as a compensation piece for expansions, for riveting or screwing, with central bore for crossovers
Material: Cu
Length: 300 mm
Fixing : [8x] Ø5.2 / [3x] Ø10.5 mm
Central hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBB L300 3XB10.5 B5.2 CU
Part No.: 377107
or equivalent.

Certificates

 

Technical data

Material Cu
Length (lG ) 300 mm
Cross-section 50 mm2
Fixing [8x] Ø5.2 / [3x] Ø10.5 mm
Central hole Ø 10.5 mm
Fixing possibility blind rivets / screws
Standard EN 62561-1

Product 377107 was added to Notepad.

Product 377107 was added to the cart.


back to top