Your dashboard services.
Register to access all tools.

Bridging Cables

Suitable for connecting / bridging metal claddings using screws, or as compensation for certain temperature-related changes in length for round wires; connection e.g. with KS connector part no. 301 019.

Application note:
According to DIN EN 62305-3 Suppl. 1, two rivets Ø6 mm shall be used to connect material of ≥ 0.5 mm thickness, or two StSt self-tapping screws Ø6.3 mm (on both sides) for material of ≥ 2 mm thickness.

10 Products

Part No. 377216 UEBS 16 L... B10.5 CU SW ID

GTIN 4013364494565, Customs tariff No. (EU): 85359000, Gross weight: 411.90 g, PU: 1.00 Stk


Images

Additional information


Length: 200 - 1500 mm *) mm
Material of cable lug: Cu/gal (Ni)Sn

Brand: DEHN
Type: UEBS 16 L... B10.5 CU SW ID
Part No.: 377216
or equivalent.

Certificates

 

Technical data

Length (l1) 200 - 1500 mm *) mm
Material of cable lug Cu/gal (Ni)Sn

Product 377216 was added to Notepad.

Product 377216 was added to the cart.

Part No. 377217 UEBS 16 L... B10.5 CU GNGE ID

GTIN 4013364494572, Customs tariff No. (EU): 85359000, Gross weight: 411.90 g, PU: 1.00 Stk


Images

Additional information


Length: 200 - 1500 mm *) mm
Material of cable lug: Cu/gal (Ni)Sn

Brand: DEHN
Type: UEBS 16 L... B10.5 CU GNGE ID
Part No.: 377217
or equivalent.

Certificates

 

Technical data

Length (l1) 200 - 1500 mm *) mm
Material of cable lug Cu/gal (Ni)Sn

Product 377217 was added to Notepad.

Product 377217 was added to the cart.

Part No. 377225 UEBS 25 L... B10.5 CU SW ID

GTIN 4013364494589, Customs tariff No. (EU): 85359000, Gross weight: 558.80 g, PU: 1.00 Stk


Images

Additional information


Length: 200 - 1500 mm *) mm
Material of cable lug: Cu/gal (Ni)Sn

Brand: DEHN
Type: UEBS 25 L... B10.5 CU SW ID
Part No.: 377225
or equivalent.

Certificates

 

Technical data

Length (l1) 200 - 1500 mm *) mm
Material of cable lug Cu/gal (Ni)Sn

Product 377225 was added to Notepad.

Product 377225 was added to the cart.

Part No.

GTIN , Gross weight: , PU:


Images

Additional information

 

Technical data

Length (l1) 200 - 1500 mm *) mm
Material of cable lug Cu/gal (Ni)Sn

Product was added to Notepad.

Product was added to the cart.

Part No.

GTIN , Gross weight: , PU:


Images

Additional information

 

Technical data

Length (l1) 200 - 1500 mm *) mm
Material of cable lug Cu/gal (Ni)Sn

Product was added to Notepad.

Product was added to the cart.

Part No.

GTIN , Gross weight: , PU:


Images

Additional information

 

Technical data

Length (l1) 200 - 1500 mm *) mm
Material of cable lug Cu/gal (Ni)Sn

Product was added to Notepad.

Product was added to the cart.

Part No.

GTIN , Gross weight: , PU:


Images

Additional information

 

Technical data

Length (l1) 350 - 1500 mm *) mm
Material of cable lug Cu/gal (Ni)Sn

Product was added to Notepad.

Product was added to the cart.

Part No.

GTIN , Gross weight: , PU:


Images

Additional information

 

Technical data

Length (l1) 350 - 1500 mm *) mm
Material of cable lug Cu/gal (Ni)Sn

Product was added to Notepad.

Product was added to the cart.

Part No.

GTIN , Gross weight: , PU:


Images

Additional information

 

Technical data

Length (l1) 350 - 1500 mm *) mm
Material of cable lug Cu/gal (Ni)Sn

Product was added to Notepad.

Product was added to the cart.

Part No.

GTIN , Gross weight: , PU:


Images

Additional information

 

Technical data

Length (l1) 350 - 1500 mm *) mm
Material of cable lug Cu/gal (Ni)Sn

Product was added to Notepad.

Product was added to the cart.


4 Products

Part No. 377210 UEBS 16 L200 B10.5 B6.5 AL CU

GTIN 4013364083028, Customs tariff No. (EU): 85359000, Gross weight: 53.01 g, PU: 10.00 Stk

Predecessor

Images

Additional information

Bridging cable, 200 mm long
Bridging cable
For connecting (screwing) or bridging metal cladding
Fixing holes 1x Ø10.5 mm und 2x Ø6.5 mm
Length: 200 mm
Material of cable lug: Al
Material of cable: Cu
Cross-section: 16 mm2
Fixing : [4x] Ø6.5 / [2x] Ø10.5 mm
Insulation: rubber EM5 black

Brand: DEHN
Type: UEBS 16 L200 B10.5 B6.5 AL CU
Part No.: 377210
or equivalent.

Certificates

 

Technical data

Length (l1) 200 mm
Material of cable lug Al
Material of cable Cu
Cross-section 16 mm2
Fixing [4x] Ø6.5 / [2x] Ø10.5 mm
Application note according to DIN EN 62305-3 Supplement 1, materials ≥ 0.5mm thick shall be connected by 2 rivets Ø6mm, or materials ≥ 2mm thick by 2 tapping screws Ø6.3mm StSt (on both sides)
Insulation rubber EM5 black
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 377210 was added to Notepad.

Product 377210 was added to the cart.

Part No. 377310 UEBS 16 L300 B10.5 B6.5 AL CU

GTIN 4013364033382, Customs tariff No. (EU): 85359000, Gross weight: 88.50 g, PU: 100.00 Stk

Predecessor

Images

Additional information

Bridging cable, 300 mm long
Bridging cable
For connecting (screwing) or bridging metal cladding
Fixing holes 1xØ10.,5 mm und 2xØ6.5 mm
Length: 300 mm
Material of cable lug: Al
Material of cable: Cu
Cross-section: 16 mm2
Fixing : [4x] Ø6.5 / [2x] Ø10.5 mm
Insulation: rubber EM5 black

Brand: DEHN
Type: UEBS 16 L300 B10.5 B6.5 AL CU
Part No.: 377310
or equivalent.

Certificates

 

Technical data

Length (l1) 300 mm
Material of cable lug Al
Material of cable Cu
Cross-section 16 mm2
Fixing [4x] Ø6.5 / [2x] Ø10.5 mm
Application note according to DIN EN 62305-3 Supplement 1, materials ≥ 0.5mm thick shall be connected by 2 rivets Ø6mm, or materials ≥ 2mm thick by 2 tapping screws Ø6.3mm StSt (on both sides)
Insulation rubber EM5 black
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 377310 was added to Notepad.

Product 377310 was added to the cart.

Part No. 377410 UEBS 16 L400 B10.5 B6.5 AL CU

GTIN 4013364083035, Customs tariff No. (EU): 85359000, Gross weight: 90.40 g, PU: 10.00 Stk

Predecessor

Images

Additional information

Bridging cable, 400 mm long
Bridging cable
For connecting (screwing) or bridging metal cladding
Fixing holes 1x Ø10.5 mm und 2x Ø6.5 mm
Length: 400 mm
Material of cable lug: Al
Material of cable: Cu
Cross-section: 16 mm2
Fixing : [4x] Ø6.5 / [2x] Ø10.5 mm
Insulation: rubber EM5 black

Brand: DEHN
Type: UEBS 16 L400 B10.5 B6.5 AL CU
Part No.: 377410
or equivalent.

Certificates

 

Technical data

Length (l1) 400 mm
Material of cable lug Al
Material of cable Cu
Cross-section 16 mm2
Fixing [4x] Ø6.5 / [2x] Ø10.5 mm
Application note according to DIN EN 62305-3 Supplement 1, materials ≥ 0.5mm thick shall be connected by 2 rivets Ø6mm, or materials ≥ 2mm thick by 2 tapping screws Ø6.3mm StSt (on both sides)
Insulation rubber EM5 black
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 377410 was added to Notepad.

Product 377410 was added to the cart.

Part No. 377510 UEBS 16 L500 B10.5 B6.5 AL CU

GTIN 4013364033399, Customs tariff No. (EU): 85359000, Gross weight: 110.00 g, PU: 10.00 Stk

Predecessor

Images

Additional information

Bridging cable, 500 mm long
Bridging cable
For connecting (screwing) or bridging metal cladding
Fixing holes 1x Ø10.5 mm und 2x Ø6.5 mm
Length: 500 mm
Material of cable lug: Al
Material of cable: Cu
Cross-section: 16 mm2
Fixing : [4x] Ø6.5 / [2x] Ø10.5 mm
Insulation: rubber EM5 black

Brand: DEHN
Type: UEBS 16 L500 B10.5 B6.5 AL CU
Part No.: 377510
or equivalent.

Certificates

 

Technical data

Length (l1) 500 mm
Material of cable lug Al
Material of cable Cu
Cross-section 16 mm2
Fixing [4x] Ø6.5 / [2x] Ø10.5 mm
Application note according to DIN EN 62305-3 Supplement 1, materials ≥ 0.5mm thick shall be connected by 2 rivets Ø6mm, or materials ≥ 2mm thick by 2 tapping screws Ø6.3mm StSt (on both sides)
Insulation rubber EM5 black
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 377510 was added to Notepad.

Product 377510 was added to the cart.


back to top