Your dashboard services.
Register to access all tools.

Bridging Brackets

For connection (riveting or screwing) of metal cladding.

Application note:
According to DIN EN 62305-3 Suppl. 1, four rivets Ø5 mm shall be used to connect material of ≥ 0.5 mm thickness, or two StSt self-tapping screws Ø6.3 mm (one on each side) for material of ≥ 2 mm thickness.

Short design with middle hole

2 Products

Part No. 377006 UEBL L170 B11 B5.2 6.5 AL

GTIN 4013364024922, Customs tariff No. (EU): 85389099, Gross weight: 39.30 g, PU: 50.00 Stk


Images

Additional information

Bridging brackets, short, with middle hole, Al
Bridging bracket
For connection of metal cladding
(riveting or screwing)
Short design, with middle hole
Material: Al
Length : 170 mm
Fixing : [8x] Ø5.2 / [4x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBL L170 B11 B5.2 6.5 AL
Part No.: 377006
or equivalent.

Certificates

 

Technical data

Material Al
Dimensions 30 x 2 mm
Length 170 mm
Fixing [8x] Ø5.2 / [4x] Ø6.5 mm
Middle hole Ø11 mm
Standard EN 62561-1

Product 377006 was added to Notepad.

Product 377006 was added to the cart.

Part No. 377027 UEBL L170 B11 B5.2 6.5 CU

GTIN 4013364034204, Customs tariff No. (EU): 85389099, Gross weight: 114.30 g, PU: 50.00 Stk


Images

Additional information

Bridging brackets, short, with middle hole, Cu
Bridging bracket
For connection of metal cladding
(riveting or screwing)
Short design, with middle hole
Material: Cu
Length : 170 mm
Fixing : [8x] Ø5.2 / [4x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBL L170 B11 B5.2 6.5 CU
Part No.: 377027
or equivalent.

Certificates

 

Technical data

Material Cu
Dimensions 28 x 2 mm
Length 170 mm
Fixing [8x] Ø5.2 / [4x] Ø6.5 mm
Middle hole Ø11 mm
Standard EN 62561-1

Product 377027 was added to Notepad.

Product 377027 was added to the cart.


Short design without middle hole

1 Product

Part No. 377016 UEBL L170 B5.2 6.5 AL

GTIN 4013364083417, Customs tariff No. (EU): 85389099, Gross weight: 38.30 g, PU: 50.00 Stk


Images

Additional information

Bridging brackets, short, without middle hole, Al
Bridging bracket
For connection of metal cladding
(riveting or screwing)
Short design, without middle hole
Material: Al
Length : 170 mm
Fixing : [8x] Ø5.2 / [4x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBL L170 B5.2 6.5 AL
Part No.: 377016
or equivalent.

Certificates

 

Technical data

Material Al
Dimensions 30 x 2 mm
Length 170 mm
Fixing [8x] Ø5.2 / [4x] Ø6.5 mm
Standard EN 62561-1

Product 377016 was added to Notepad.

Product 377016 was added to the cart.


Long design with middle hole

1 Product

Part No. 377026 UEBL L220 B11 B5.2 6.5 AL

GTIN 4013364068582, Customs tariff No. (EU): 85389099, Gross weight: 48.02 g, PU: 50.00 Stk


Images

Additional information

Bridging brackets, long, with middle hole, Al
Bridging bracket
For connection of metal cladding
(riveting or screwing)
Long design, with middle hole
Material: Al
Length : 220 mm
Fixing : [8x] Ø5.2 / [4x] Ø6.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: UEBL L220 B11 B5.2 6.5 AL
Part No.: 377026
or equivalent.

Certificates

 

Technical data

Material Al
Dimensions 30 x 2 mm
Length 220 mm
Fixing [8x] Ø5.2 / [4x] Ø6.5 mm
Middle hole Ø11 mm
Standard EN 62561-1

Product 377026 was added to Notepad.

Product 377026 was added to the cart.


back to top