Your dashboard services.
Register to access all tools.

Expansion Pieces

For temperature-related length compensation of long conductors (provided that the conductor routing in the holders is loose).

Round design

For connection e.g. with MV clamp (Part No. 390 051).

1 Product

Part No. 374011 DS 8 L395 AL

GTIN 4013364030701, Customs tariff No. (EU): 85389099, Gross weight: 89.92 g, PU: 25.00 Stk


Images

Additional information

Expansion piece, round
Expansion piece
For temperature-related length compensation of long
conductors (provided that the conductor routing in the holders is loose)
Material: Al
Dimensions: Ø8 mm
Length: approx. 395 mm
Standard: EN 62561-2

Brand: DEHN
Type: DS 8 L395 AL
Part No.: 374011
or equivalent.

Certificates

 

Technical data

Material Al
Dimensions Ø8 mm
Length approx. 395 mm
Standard EN 62561-2

Product 374011 was added to Notepad.

Product 374011 was added to the cart.


Flat design

For connection e.g. with KS connector (Part No. 301 000).
Note: At cross points two expansion pieces can be connected with one M10 x 20 mm screw and nut.

1 Product

Part No. 374020 DS 30X2 L170 3XB11 AL

GTIN 4013364030725, Customs tariff No. (EU): 85389099, Gross weight: 39.30 g, PU: 50.00 Stk


Images

Additional information

Expansion piece, flat
Expansion piece
For temperature-related length compensation of long
conductors (provided that the conductor routing in the holders is loose)
Material: Al
Dimensions: 30 x 2 mm
Length: 170 mm
Fixing : [2x] Ø11 mm
Central hole: Ø11 mm
Standard: based on DIN EN 62561-2

Brand: DEHN
Type: DS 30X2 L170 3XB11 AL
Part No.: 374020
or equivalent.

Certificates

 

Technical data

Material Al
Dimensions 30 x 2 mm
Length 170 mm
Fixing [2x] Ø11 mm
Central hole Ø11 mm
Standard based on DIN EN 62561-2

Product 374020 was added to Notepad.

Product 374020 was added to the cart.


back to top