Your dashboard services.
Register to access all tools.

Cupal Sheets

Metal strips for corrosion-resistant connection of steel or aluminium with copper.

2 Products

Part No. 562440 CUPAB 500X40X0.5 AL CU

GTIN 4013364019805, Customs tariff No. (EU): 76061292, Gross weight: 37.80 g, PU: 1.00 Stk


Images

Additional information

Cupal sheets for corrosion-resistant connection
Cupal sheets for corrosion-resistant connection of steel or
aluminium with copper, strips
Material: Al / Cu
Dimensions: 500 x 40 x 0.5 mm

Brand: DEHN
Type: CUPAB 500X40X0.5 AL CU
Part No.: 562440
or equivalent.

 

Technical data

Material Al / Cu
Dimensions 500 x 40 x 0.5 mm

Product 562440 was added to Notepad.

Product 562440 was added to the cart.

Part No. 562460 CUPAB 500X60X0.5 AL CU

GTIN 4013364019812, Customs tariff No. (EU): 76061292, Gross weight: 57.40 g, PU: 1.00 Stk


Images

Additional information

Cupal sheets for corrosion-resistant connection
Cupal sheets for corrosion-resistant connection of steel or
aluminium with copper, strips
Material: Al / Cu
Dimensions: 500 x 60 x 0.5 mm

Brand: DEHN
Type: CUPAB 500X60X0.5 AL CU
Part No.: 562460
or equivalent.

 

Technical data

Material Al / Cu
Dimensions 500 x 60 x 0.5 mm

Product 562460 was added to Notepad.

Product 562460 was added to the cart.


back to top