Your dashboard services.
Register to access all tools.

Cupal Sleeves

For corrosion-resistant connection of steel or aluminium with copper.

Pushed onto cut conductors

Note: Rd 8 mm = 50 mm2

5 Products

Part No. 562250 CUPAH GL Q25 L29 AL CU

GTIN 4013364019737, Customs tariff No. (EU): 74198090, Gross weight: 2.20 g, PU: 100.00 Stk


Images

Additional information

Cupal sleeve for cut conductors
Cupal sleeve for corrosion-resistant connection of steel or
aluminium with copper
Material outside: Al
Material inside: Cu
Cross-section: 25 mm2
Length: 29 mm

Brand: DEHN
Type: CUPAH GL Q25 L29 AL CU
Part No.: 562250
or equivalent.

 

Technical data

Material outside Al
Material inside Cu
Cross-section 25 mm2
Length 29 mm
Inside diameter Ø 6.3 mm
Outside diameter Ø 8.3 mm
Material thickness 1.0 mm

Product 562250 was added to Notepad.

Product 562250 was added to the cart.

Part No. 562035 CUPAH GL Q35 L32 AL CU

GTIN 4013364019744, Customs tariff No. (EU): 74198090, Gross weight: 2.70 g, PU: 100.00 Stk


Images

Additional information

Cupal sleeve for cut conductors
Cupal sleeve for corrosion-resistant connection of steel or
aluminium with copper
Material outside: Al
Material inside: Cu
Cross-section: 35 mm2
Length: 32 mm

Brand: DEHN
Type: CUPAH GL Q35 L32 AL CU
Part No.: 562035
or equivalent.

 

Technical data

Material outside Al
Material inside Cu
Cross-section 35 mm2
Length 32 mm
Inside diameter Ø 7.5 mm
Outside diameter Ø 9.5 mm
Material thickness 1.0 mm

Product 562035 was added to Notepad.

Product 562035 was added to the cart.

Part No. 562050 CUPAH GL Q50 L40 AL CU

GTIN 4013364019751, Customs tariff No. (EU): 74198090, Gross weight: 5.30 g, PU: 100.00 Stk


Images

Additional information

Cupal sleeve for cut conductors
Cupal sleeve for corrosion-resistant connection of steel or
aluminium with copper
Material outside: Al
Material inside: Cu
Cross-section: 50 mm2
Length: 40 mm

Brand: DEHN
Type: CUPAH GL Q50 L40 AL CU
Part No.: 562050
or equivalent.

 

Technical data

Material outside Al
Material inside Cu
Cross-section 50 mm2
Length 40 mm
Inside diameter Ø 8.2 mm
Outside diameter Ø 10.0 mm
Material thickness 1.0 mm

Product 562050 was added to Notepad.

Product 562050 was added to the cart.

Part No. 562135 CUPAH GL Q35 L32 CU AL

GTIN 4013364019768, Customs tariff No. (EU): 74198090, Gross weight: 2.50 g, PU: 100.00 Stk


Images

Additional information

Cupal sleeve for cut conductors
Cupal sleeve for corrosion-resistant connection of steel or
aluminium with copper
Material outside: Cu
Material inside: Al
Cross-section: 35 mm2
Length: 32 mm

Brand: DEHN
Type: CUPAH GL Q35 L32 CU AL
Part No.: 562135
or equivalent.

 

Technical data

Material outside Cu
Material inside Al
Cross-section 35 mm2
Length 32 mm
Inside diameter Ø 7.5 mm
Outside diameter Ø 9.5 mm
Material thickness 1.0 mm

Product 562135 was added to Notepad.

Product 562135 was added to the cart.

Part No. 562150 CUPAH GL Q50 L40 CU AL

GTIN 4013364019775, Customs tariff No. (EU): 74198090, Gross weight: 5.30 g, PU: 100.00 Stk


Images

Additional information

Cupal sleeve for cut conductors
Cupal sleeve for corrosion-resistant connection of steel or
aluminium with copper
Material outside: Cu
Material inside: Al
Cross-section: 50 mm2
Length: 40 mm

Brand: DEHN
Type: CUPAH GL Q50 L40 CU AL
Part No.: 562150
or equivalent.

 

Technical data

Material outside Cu
Material inside Al
Cross-section 50 mm2
Length 40 mm
Inside diameter Ø 8.2 mm
Outside diameter Ø 10.0 mm
Material thickness 1.0 mm

Product 562150 was added to Notepad.

Product 562150 was added to the cart.


Attached to uncut conductors

Note: Rd 8 mm = 50 mm2

2 Products

Part No. 562001 CUPAH UGL Q50 L60 AL CU

GTIN 4013364019782, Customs tariff No. (EU): 74198090, Gross weight: 4.30 g, PU: 100.00 Stk


Images

Additional information

Cupal sleeve for uncut conductors
Cupal sleeve for corrosion-resistant connection of steel or
aluminium with copper
Material outside: Al
Material inside: Cu
Cross-section: 50 mm2
Length: 60 mm

Brand: DEHN
Type: CUPAH UGL Q50 L60 AL CU
Part No.: 562001
or equivalent.

 

Technical data

Material outside Al
Material inside Cu
Cross-section 50 mm2
Length 60 mm
Inside diameter Ø 8.5 mm
Outside diameter Ø 9.5 mm
Material thickness 0.5 mm

Product 562001 was added to Notepad.

Product 562001 was added to the cart.

Part No. 562101 CUPAH UGL Q50 L60 CU AL

GTIN 4013364019799, Customs tariff No. (EU): 74198090, Gross weight: 3.80 g, PU: 100.00 Stk


Images

Additional information

Cupal sleeve for uncut conductors
Cupal sleeve for corrosion-resistant connection of steel or
aluminium with copper
Material outside: Cu
Material inside: Al
Cross-section: 50 mm2
Length: 60 mm

Brand: DEHN
Type: CUPAH UGL Q50 L60 CU AL
Part No.: 562101
or equivalent.

 

Technical data

Material outside Cu
Material inside Al
Cross-section 50 mm2
Length 60 mm
Inside diameter Ø 8.5 mm
Outside diameter Ø 9.5 mm
Material thickness 0.5 mm

Product 562101 was added to Notepad.

Product 562101 was added to the cart.


back to top