Your dashboard services.
Register to access all tools.

MV Clamps for Air-Termination Rods

Multi-purpose connecting clamp for universal use as a cross clamp, T clamp and parallel clamp; two-piece.

With hexagon screw, spring washer and thread in the base part

2 Products

Part No. 392050 MVK 8.10 16 SKM10X40 FSC STTZN

GTIN 4013364096066, Customs tariff No. (EU): 85389099, Gross weight: 123.30 g, PU: 50.00 Stk


Images

Additional information

MV clamp for air-termination rods, St/tZn
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with hexagon screw, spring washer and threaded base part
Material of clamp: St/tZn
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 SKM10X40 FSC STTZN
Part No.: 392050
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-10 / 16 mm
Standard EN 62561-1

Product 392050 was added to Notepad.

Product 392050 was added to the cart.

Part No. 392059 MVK 8.10 16 SKM10X40 FSC V2A

GTIN 4013364096059, Customs tariff No. (EU): 85389099, Gross weight: 121.40 g, PU: 50.00 Stk

Predecessor

Images

Additional information

MV clamp for air-termination rods, StSt
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with hexagon screw, spring washer and threaded base part
Material of clamp: StSt
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 SKM10X40 FSC V2A
Part No.: 392059
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 / 16 mm
Standard EN 62561-1

Product 392059 was added to Notepad.

Product 392059 was added to the cart.


With truss head screw and anti-rotation protection

2 Products

Part No. 392060 MVK 8.10 16 FRM10X40 STTZN

GTIN 4013364096141, Customs tariff No. (EU): 85389099, Gross weight: 132.40 g, PU: 50.00 Stk


Images

Additional information

MV clamp for air-termination rods with truss head screw, St/tZn
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with truss head screw and anti-rotation protection
Material of clamp: St/tZn
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 FRM10X40 STTZN
Part No.: 392060
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-10 / 16 mm
Standard EN 62561-1

Product 392060 was added to Notepad.

Product 392060 was added to the cart.

Part No. 392069 MVK 8.10 16 FRM10X40 V2A

GTIN 4013364096158, Customs tariff No. (EU): 85389099, Gross weight: 128.40 g, PU: 50.00 Stk


Images

Additional information

MV clamp for air-termination rods with truss head screw, St/tZn
Multipurpose connecting clamp for universal use as a
cross clamp and parallel clamp,
particularly for air-termination rods and round conductors
with truss head screw and anti-rotation protection
Material of clamp: StSt
Clamping range Rd: 8-10 / 16 mm
Material thickness: 3 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MVK 8.10 16 FRM10X40 V2A
Part No.: 392069
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 / 16 mm
Standard EN 62561-1

Product 392069 was added to Notepad.

Product 392069 was added to the cart.


back to top