Your dashboard services.
Register to access all tools.

Rod Clamps

For connecting air-termination rods to conductors, for longitudinal connection of all conductor materials.
Cross connection (cross arrangement) only St/tZn and StSt.

2 Products

Part No. 380020 FSK 8.10 16 SKM10X25 STTZN

GTIN 4013364066373, Customs tariff No. (EU): 85389099, Gross weight: 88.00 g, PU: 50.00 Stk


Images

Additional information

Rod clamp, St/tZn
Rod clamp for connecting air-termination rods to conductors.
For longitudinal connection, suitable for all conductor
materials.
For cross connection (cross arrangement), only
suitable for St/tZn and StSt.
Material of clamp: St/tZn
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: EN 62561-1

Brand: DEHN
Type: FSK 8.10 16 SKM10X25 STTZN
Part No.: 380020
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 8-10 / 16 mm
Standard EN 62561-1

Product 380020 was added to Notepad.

Product 380020 was added to the cart.

Part No. 380029 FSK 8.10 16 SKM10X25 V2A

GTIN 4013364066359, Customs tariff No. (EU): 85389099, Gross weight: 72.10 g, PU: 50.00 Stk


Images

Additional information

Rod clamp, StSt
Rod clamp for connecting air-termination rods to conductors.
For longitudinal connection, suitable for all conductor
materials.
For cross connection (cross arrangement), only
suitable for St/tZn and StSt.
Material of clamp: StSt
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: EN 62561-1

Brand: DEHN
Type: FSK 8.10 16 SKM10X25 V2A
Part No.: 380029
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd / Rd 8-10 / 16 mm
Standard EN 62561-1

Product 380029 was added to Notepad.

Product 380029 was added to the cart.


back to top