Your dashboard services.
Register to access all tools.

Clamping Shoes

For connecting conductors to structural parts.

With hole

2 Products

Part No. 345008 KS 8 B11 STTZN

GTIN 4013364025073, Customs tariff No. (EU): 85359000, Gross weight: 28.00 g, PU: 100.00 Stk


Images

Additional information

Clamping shoes with hole, St/tZn
Clamping shoe for connecting conductors to structural parts
Clamping range Rd: 8 mm
Material: St/tZn
Fixing hole Ø: 11 mm

Brand: DEHN
Type: KS 8 B11 STTZN
Part No.: 345008
or equivalent.

Certificates

 

Technical data

Clamping range Rd 8 mm
Material St/tZn
Fixing hole Ø 11 mm

Product 345008 was added to Notepad.

Product 345008 was added to the cart.

Part No. 345010 KS 10 B11 STTZN

GTIN 4013364025080, Customs tariff No. (EU): 85359000, Gross weight: 26.00 g, PU: 100.00 Stk


Images

Additional information

Clamping shoes with hole, St/tZn
Clamping shoe for connecting conductors to structural parts
Clamping range Rd: 10 mm
Material: St/tZn
Fixing hole Ø: 11 mm

Brand: DEHN
Type: KS 10 B11 STTZN
Part No.: 345010
or equivalent.

Certificates

 

Technical data

Clamping range Rd 10 mm
Material St/tZn
Fixing hole Ø 11 mm

Product 345010 was added to Notepad.

Product 345010 was added to the cart.


With screws

1 Product

Part No. 347205 KS 7.10 B10.5 AL

GTIN 4013364136601, Customs tariff No. (EU): 85359000, Gross weight: 25.90 g, PU: 100.00 Stk

Predecessor

Images

Additional information

Clamping shoes with screw, Al
Clamping shoe for connecting conductors to structural parts
Clamping range Rd: 7-10 mm
Material: Al
Fixing hole Ø: 10.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: KS 7.10 B10.5 AL
Part No.: 347205
or equivalent.

Certificates

 

Technical data

Clamping range Rd 7-10 mm
Material Al
Fixing hole Ø 10.5 mm
Standard EN 62561-1
*) For exact assignment, see test certificate.

Product 347205 was added to Notepad.

Product 347205 was added to the cart.


back to top