Your dashboard services.
Register to access all tools.

Snow Guard Clamps

For connecting conductors to snow guards, longitudinal connection with two-screw clamp.

2 Products

Part No. 343000 SGK ZS 7.10 KB3.13 STTZN

GTIN 4013364024861, Customs tariff No. (EU): 85389099, Gross weight: 171.20 g, PU: 25.00 Stk


Images

Additional information

Snow guard clamp
Snow guard clamp
For connecting conductors to snow guards,
connection via two-screw clamp,
longitudinal conductor routing
Clamping range: 3-13 mm
Material of clamp: St/tZn
Standard: EN 62561-1

Brand: DEHN
Type: SGK ZS 7.10 KB3.13 STTZN
Part No.: 343000
or equivalent.

Certificates

 

Technical data

Clamping range 3-13 mm
Material of clamp St/tZn
Width 90 mm
Clamping range Rd 7-10 mm
Standard EN 62561-1

Product 343000 was added to Notepad.

Product 343000 was added to the cart.

Part No. 343007 SGK ZS 7.10 KB3.13 CU

GTIN 4013364024878, Customs tariff No. (EU): 85389099, Gross weight: 184.00 g, PU: 1.00 Stk


Images

Additional information


Snow guard clamp
For connecting conductors to snow guards,
connection via two-screw clamp,
longitudinal conductor routing
Clamping range: 3-13 mm
Material of clamp: Cu
Standard: EN 62561-1

Brand: DEHN
Type: SGK ZS 7.10 KB3.13 CU
Part No.: 343007
or equivalent.

Certificates

 

Technical data

Clamping range 3-13 mm
Material of clamp Cu
Width 90 mm
Clamping range Rd 7-10 mm
Standard EN 62561-1

Product 343007 was added to Notepad.

Product 343007 was added to the cart.


back to top