Your dashboard services.
Register to access all tools.

Gutter Clamps with Single-screw Technique

For connecting conductors with gutters.

With clamping piece

2 Products

Part No. 339100 DRK KB 8.10 W16.22 EST STTZN

GTIN 4013364092068, Customs tariff No. (EU): 85389099, Gross weight: 184.80 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with single-screw technique (clamping piece), St/tZn
Gutter clamp with single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: St/tZn
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK KB 8.10 W16.22 EST STTZN
Part No.: 339100
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of clamp St/tZn
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1

Product 339100 was added to Notepad.

Product 339100 was added to the cart.

Part No. 339101 DRK KB 8.10 W16.22 EST AL

GTIN 4013364092082, Customs tariff No. (EU): 85389099, Gross weight: 88.80 g, PU: 1.00 Stk


Images

Additional information

Gutter clamp with single-screw technique (clamping piece), Al
Gutter clamp with single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: Al
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK KB 8.10 W16.22 EST AL
Part No.: 339101
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of clamp Al
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1

Product 339101 was added to Notepad.

Product 339101 was added to the cart.


With double clamping piece

2 Products

Part No. 339110 DRK DUL 8.10 W16.22 EST STTZN

GTIN 4013364092105, Customs tariff No. (EU): 85389099, Gross weight: 180.80 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with one screw (double cleat), St/tZn
Gutter clamp in single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: St/tZn
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK DUL 8.10 W16.22 EST STTZN
Part No.: 339110
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of clamp St/tZn
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1

Product 339110 was added to Notepad.

Product 339110 was added to the cart.

Part No. 339111 DRK DUL 8.10 W16.22 EST AL

GTIN 4013364092129, Customs tariff No. (EU): 85389099, Gross weight: 96.80 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with one screw (double cleat), Al
Gutter clamp in single-screw technique
For connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of clamp: Al
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK DUL 8.10 W16.22 EST AL
Part No.: 339111
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of clamp Al
Clamping range Rd 8-10 mm
Width 40 mm
Standard EN 62561-1

Product 339111 was added to Notepad.

Product 339111 was added to the cart.


back to top