Your dashboard services.
Register to access all tools.

Gutter Clamps

For connecting conductors to gutters of the same or of different materials.

With clamping piece

Longitudinal or cross conductor routing.

4 Products

Part No. 339060 DRK KB 6.10 W16.22 STTZN

GTIN 4013364046870, Customs tariff No. (EU): 85359000, Gross weight: 137.40 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with clamping piece, St/tZn
Gutter clamp for connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of gutter clamp: St/tZn
Clamping range Rd: 6-10 mm
Width / material thickness: 40 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK KB 6.10 W16.22 STTZN
Part No.: 339060
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of gutter clamp St/tZn
Clamping range Rd 6-10 mm
Material of conductor clamp St/tZn
Width / material thickness 40 mm
Material of screw St/tZn
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339060 was added to Notepad.

Product 339060 was added to the cart.

Part No. 339061 DRK KB 6.10 W16.22 AL

GTIN 4013364127395, Customs tariff No. (EU): 85359000, Gross weight: 86.90 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with clamping piece, Al
Gutter clamp for connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of gutter clamp: Al
Clamping range Rd: 6-10 mm
Width / material thickness: 40 / 3 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK KB 6.10 W16.22 AL
Part No.: 339061
or equivalent.

 

Technical data

Clamping range bead 16-22 mm
Material of gutter clamp Al
Clamping range Rd 6-10 mm
Material of conductor clamp Al
Width / material thickness 40 / 3 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339061 was added to Notepad.

Product 339061 was added to the cart.

Part No. 339067 DRK KB 6.10 W16.22 CU

GTIN 4013364046887, Customs tariff No. (EU): 85359000, Gross weight: 140.10 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Gutter clamp with clamping piece, Cu
Gutter clamp for connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of gutter clamp: Cu
Clamping range Rd: 6-10 mm
Width / material thickness: 40 / 2 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK KB 6.10 W16.22 CU
Part No.: 339067
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of gutter clamp Cu
Clamping range Rd 6-10 mm
Material of conductor clamp Cu
Width / material thickness 40 / 2 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339067 was added to Notepad.

Product 339067 was added to the cart.

Part No. 339069 DRK KB 6.10 W16.22 V2A

GTIN 4013364079960, Customs tariff No. (EU): 85359000, Gross weight: 126.00 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Gutter clamp with clamping piece, StSt
Gutter clamp for connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of gutter clamp: StSt
Clamping range Rd: 6-10 mm
Width / material thickness: 40 / 2 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK KB 6.10 W16.22 V2A
Part No.: 339069
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of gutter clamp StSt
Clamping range Rd 6-10 mm
Material of conductor clamp StSt
Width / material thickness 40 / 2 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339069 was added to Notepad.

Product 339069 was added to the cart.


With double clamp

Longitudinal or cross conductor routing.

4 Products

Part No. 339050 DRK DUL 8.10 W16.22 STTZN

GTIN 4013364096257, Customs tariff No. (EU): 85359000, Gross weight: 142.00 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with double clamp, St/tZn
Gutter clamp for connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of gutter clamp: St/tZn
Clamping range Rd: 8-10 mm
Width / material thickness: 40 / 2 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK DUL 8.10 W16.22 STTZN
Part No.: 339050
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of gutter clamp St/tZn
Clamping range Rd 8-10 mm
Material of conductor clamp St/tZn
Width / material thickness 40 / 2 mm
Material of screw St/tZn
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339050 was added to Notepad.

Product 339050 was added to the cart.

Part No. 339051 DRK DUL 8.10 W16.22 AL

GTIN 4013364127388, Customs tariff No. (EU): 85359000, Gross weight: 98.70 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with double clamp, Al
Gutter clamp for connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of gutter clamp: Al
Clamping range Rd: 8-10 mm
Width / material thickness: 40 / 3 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK DUL 8.10 W16.22 AL
Part No.: 339051
or equivalent.

 

Technical data

Clamping range bead 16-22 mm
Material of gutter clamp Al
Clamping range Rd 8-10 mm
Material of conductor clamp StSt
Width / material thickness 40 / 3 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339051 was added to Notepad.

Product 339051 was added to the cart.

Part No. 339057 DRK DUL 8.10 W16.22 CU

GTIN 4013364096332, Customs tariff No. (EU): 85359000, Gross weight: 154.00 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Gutter clamp with double clamp, Cu
Gutter clamp for connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of gutter clamp: Cu
Clamping range Rd: 8-10 mm
Width / material thickness: 40 / 2 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK DUL 8.10 W16.22 CU
Part No.: 339057
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of gutter clamp Cu
Clamping range Rd 8-10 mm
Material of conductor clamp Cu
Width / material thickness 40 / 2 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339057 was added to Notepad.

Product 339057 was added to the cart.

Part No. 339059 DRK DUL 8.10 W16.22 V2A

GTIN 4013364096301, Customs tariff No. (EU): 85359000, Gross weight: 136.00 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Gutter clamp with double clamp, StSt
Gutter clamp for connecting conductors to gutters
Clamping range bead : 16-22 mm
Material of gutter clamp: StSt
Clamping range Rd: 8-10 mm
Width / material thickness: 40 / 2 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK DUL 8.10 W16.22 V2A
Part No.: 339059
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of gutter clamp StSt
Clamping range Rd 8-10 mm
Material of conductor clamp StSt
Width / material thickness 40 / 2 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339059 was added to Notepad.

Product 339059 was added to the cart.


Bimetallic, for gutters (Cu), with clamping piece (St/tZn) and intermediate plate (Cupal)

1 Product

Part No. 339167 ZMDRK KB 6.10 W16.22 CU STTZN

GTIN 4013364034426, Customs tariff No. (EU): 85359000, Gross weight: 144.00 g, PU: 1.00 Stk


Images

Additional information

Bimetallic gutter clamp
Bimetallic gutter clamp
For connecting conductors to gutters made of
different materials
Clamping range bead : 16-22 mm
Material of gutter clamp: Cu / St/tZn
Clamping range Rd: 6-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: ZMDRK KB 6.10 W16.22 CU STTZN
Part No.: 339167
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of gutter clamp Cu / St/tZn
Clamping range Rd 6-10 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339167 was added to Notepad.

Product 339167 was added to the cart.


Bimetallic, for gutters (Cu), with double clamp (St/tZn) and intermediate plate (Cupal)

1 Product

Part No. 339157 ZMDRK DUL 8.10 W16.22 CU STTZN

GTIN 4013364096325, Customs tariff No. (EU): 85359000, Gross weight: 146.00 g, PU: 25.00 Stk


Images

Additional information

Bimetallic gutter clamps
Bimetallic gutter clamps for connecting conductors to gutters made of
different materials
Clamping range bead : 16-22 mm
Material of gutter clamp: Cu / St/tZn
Clamping range Rd: 8-10 mm
Standard: EN 62561-1

Brand: DEHN
Type: ZMDRK DUL 8.10 W16.22 CU STTZN
Part No.: 339157
or equivalent.

Certificates

 

Technical data

Clamping range bead 16-22 mm
Material of gutter clamp Cu / St/tZn
Clamping range Rd 8-10 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339157 was added to Notepad.

Product 339157 was added to the cart.


With two-screw clamp, width 40 mm

Longitudinal conductor routing.

4 Products

Part No. 338000 DRK ZS 7.10 W13.25 STTZN

GTIN 4013364024847, Customs tariff No. (EU): 85359000, Gross weight: 175.00 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with two-screw clamp, width: 40 mm, St/tZn
Gutter clamp for connecting conductors to gutters
Clamping range bead : 13-25 mm
Material of gutter clamp: St/tZn
Clamping range Rd: 7-10 mm
Width / material thickness: 40 / 3 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK ZS 7.10 W13.25 STTZN
Part No.: 338000
or equivalent.

Certificates

 

Technical data

Clamping range bead 13-25 mm
Material of gutter clamp St/tZn
Clamping range Rd 7-10 mm
Material of conductor clamp St/tZn
Width / material thickness 40 / 3 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 338000 was added to Notepad.

Product 338000 was added to the cart.

Part No. 338001 DRK ZS 7.10 W13.25 AL

GTIN 4013364054172, Customs tariff No. (EU): 85359000, Gross weight: 72.50 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with two-screw clamp, width: 40 mm, Al
Gutter clamp for connecting conductors to gutters
Clamping range bead : 13-25 mm
Material of gutter clamp: Al
Clamping range Rd: 7-10 mm
Width / material thickness: 40 / 3 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK ZS 7.10 W13.25 AL
Part No.: 338001
or equivalent.

Certificates

 

Technical data

Clamping range bead 13-25 mm
Material of gutter clamp Al
Clamping range Rd 7-10 mm
Material of conductor clamp Al
Width / material thickness 40 / 3 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 338001 was added to Notepad.

Product 338001 was added to the cart.

Part No. 338007 DRK ZS 7.10 W13.25 CU

GTIN 4013364024854, Customs tariff No. (EU): 85359000, Gross weight: 194.00 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with two-screw clamp, width: 40 mm, Cu
Gutter clamp for connecting conductors to gutters
Clamping range bead : 13-25 mm
Material of gutter clamp: Cu
Clamping range Rd: 7-10 mm
Width / material thickness: 40 / 3 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK ZS 7.10 W13.25 CU
Part No.: 338007
or equivalent.

Certificates

 

Technical data

Clamping range bead 13-25 mm
Material of gutter clamp Cu
Clamping range Rd 7-10 mm
Material of conductor clamp Cu
Width / material thickness 40 / 3 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 338007 was added to Notepad.

Product 338007 was added to the cart.

Part No. 338009 DRK ZS 7.10 W13.25 V2A

GTIN 4013364057982, Customs tariff No. (EU): 85359000, Gross weight: 140.00 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with two-screw clamp, width: 40 mm, StSt
Gutter clamp for connecting conductors to gutters
Clamping range bead : 13-25 mm
Material of gutter clamp: StSt
Clamping range Rd: 7-10 mm
Width / material thickness: 40 / 2,5 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK ZS 7.10 W13.25 V2A
Part No.: 338009
or equivalent.

Certificates

 

Technical data

Clamping range bead 13-25 mm
Material of gutter clamp StSt
Clamping range Rd 7-10 mm
Material of conductor clamp StSt
Width / material thickness 40 / 2,5 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 338009 was added to Notepad.

Product 338009 was added to the cart.


With two-screw clamp, width 60 mm

Longitudinal conductor routing.

1 Product

Part No. 339010 DRK ZS 7.10 W13.25 B60 STTZN

GTIN 4013364024823, Customs tariff No. (EU): 85359000, Gross weight: 199.00 g, PU: 25.00 Stk


Images

Additional information

Gutter clamp with two-screw clamp, width: 60 mm, St/tZn
Gutter clamp for connecting conductors to gutters
Clamping range bead : 13-25 mm
Material of gutter clamp: St/tZn
Clamping range Rd: 7-10 mm
Width / material thickness: 60 / 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: DRK ZS 7.10 W13.25 B60 STTZN
Part No.: 339010
or equivalent.

Certificates

 

Technical data

Clamping range bead 13-25 mm
Material of gutter clamp St/tZn
Clamping range Rd 7-10 mm
Material of conductor clamp St/tZn
Width / material thickness 60 / 2.5 mm
Material of screw StSt
Standard EN 62561-1
*) See test certificate for exact classification.

Product 339010 was added to Notepad.

Product 339010 was added to the cart.


back to top