Your dashboard services.
Register to access all tools.

Test Probes

  • Safe contact with the part of an installation to be tested
  • With M8 thread, to be screwed on test electrodes of PHE4, PHE III and PHE voltage detectors
  • For switchgear installations with limited access
  • Available in different lengths and angles

Test Probe, straight

For switchgear installations with limited access (e.g. Calor Emag/Isopond and Krone/KES)

1 Product

Part No. 766916 PSO M8 PHE

GTIN 4013364106840, Customs tariff No. (EU): 90309000, Gross weight: 125.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) 3 ... 24 kV
Total length (lG ) 420 mm
Length (l1 ) 300 mm
Diameter 11 mm
For use at ^
Suitable for PHE4, PHE III, PHE

Product 766916 was added to Notepad.

Product 766916 was added to the cart.


Test Probe, straight, 800 mm

For transformer stations and switchgear installations that require a greater insertion depth.

1 Product

Part No. 766960 PSO M8 PHE L800

GTIN 4013364109629, Customs tariff No. (EU): 90309000, Gross weight: 310.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) 3 ... 24 kV
Total length (lG ) 890 mm
Diameter 14 mm
For use at _
Suitable for PHE4, PHE III, PHE

Product 766960 was added to Notepad.

Product 766960 was added to the cart.


Test Probe, 25° angled

For switchgear installations with limited access.

1 Product

Part No. 766940 PSO M8 W25 PHE

GTIN 4013364080485, Customs tariff No. (EU): 90309000, Gross weight: 145.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) 3 ... 24 kV
Total length (lG ) 450 mm
Length (l1 ) 280 mm
Diameter 11 mm
For use at ^
Suitable for PHE4, PHE III, PHE

Product 766940 was added to Notepad.

Product 766940 was added to the cart.


Test Probe, 45° angled

For switchgear installations with limited access.

1 Product

Part No. 766941 PSO M8 W45 PHE

GTIN 4013364080478, Customs tariff No. (EU): 90309000, Gross weight: 150.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) 3 ... 24 kV
Total length (lG ) 395 mm
Length (l1 ) 280 mm
Diameter 11 mm
For use at ^
Suitable for PHE4, PHE III, PHE

Product 766941 was added to Notepad.

Product 766941 was added to the cart.


Test Probe, 90° angled

For switchgear installations with a limited tulip-shaped access from bottom to top.

1 Product

Part No. 766950 PSO M8 W90 PHE

GTIN 4013364090668, Customs tariff No. (EU): 90309000, Gross weight: 339.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) 3 ... 36 kV
Total length (lG ) 200 mm
Length (l1 ) 370 mm
Diameter 20 mm
For use at ^
Suitable for PHE4, PHE III, PHE

Product 766950 was added to Notepad.

Product 766950 was added to the cart.


back to top