Your dashboard services.
Register to access all tools.

Electrodes

  • Safe contact with the part of an installation to be tested
  • With M8 thread, to be screwed on the test prods of PHE4, PHE III, PHE voltage detectors as well as PHV I phase comparators

Onion-shaped Electrode

For contacting varnished busbars.

1 Product

Part No. 766913 EL M8 SZ PHE PHV

GTIN 4013364051836, Customs tariff No. (EU): 90309000, Gross weight: 42.30 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) From 3 kV
Material Brass/gal CuSn

Product 766913 was added to Notepad.

Product 766913 was added to the cart.


Pin-shaped Electrode

For contacting varnished busbars.

1 Product

Part No. 766925 EL M8 S PHE PHV

GTIN 4013364091672, Customs tariff No. (EU): 90309000, Gross weight: 10.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) From 3 kV
Material StSt

Product 766925 was added to Notepad.

Product 766925 was added to the cart.


V-shaped Electrode

For contacting round conductors.

1 Product

Part No. 766927 EL M8 V PHE PHV

GTIN 4013364097452, Customs tariff No. (EU): 90309000, Gross weight: 11.77 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) From 3 kV
Material Cu/gal Sn

Product 766927 was added to Notepad.

Product 766927 was added to the cart.


Hook-shaped Electrode

For contacting overhead line conductors.

1 Product

Part No. 766923 EL M8 H PHE

GTIN 4013364074590, Customs tariff No. (EU): 90309000, Gross weight: 70.50 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Application For overhead lines only
Material St/gal Zn

Product 766923 was added to Notepad.

Product 766923 was added to the cart.


Eaton Holec Magnefix Electrode

For Eaton Holec Magnefix switchgear installations of type MA, MD4, MF, MG, MY.

1 Product

Part No. 766915 EL M8 MAG PHE PHV

GTIN 4013364088207, Customs tariff No. (EU): 90309000, Gross weight: 220.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Nominal voltage (UN ) 3 ... 15 kV
Material Brass/gal CuSn, PVC

Product 766915 was added to Notepad.

Product 766915 was added to the cart.


back to top