Your dashboard services.
Register to access all tools.

Connection Clamps with Thrust Piece

For connection to steel constructions and steel sheets with a single-screw technique.

Small design

Lengthwise or crosswise connection.

2 Products

Part No. 372018 AK 6.10 DS KBF5 18 STTZN

GTIN 4013364104624, Customs tariff No. (EU): 85389099, Gross weight: 161.90 g, PU: 25.00 Stk


Images

Additional information

Connection clamp with thrust piece, small, St/tZn
Conneciton clamp with thrust piece for connection to steel constructions and steel plates
Clamping range: 5-18 mm
Material of clamp: St/tZn
Clamping range Rd: 6-10 mm
Connection direction: lengthwise / crosswise
Standard: EN 62561-1

Brand: DEHN
Type: AK 6.10 DS KBF5 18 STTZN
Part No.: 372018
or equivalent.

Certificates

 

Technical data

Clamping range 5-18 mm
Material of clamp St/tZn
Clamping range Rd 6-10 mm
Standard EN 62561-1

Product 372018 was added to Notepad.

Product 372018 was added to the cart.

Part No. 372019 AK 6.10 DS KBF5 18 V2A

GTIN 4013364104631, Customs tariff No. (EU): 85389099, Gross weight: 158.10 g, PU: 25.00 Stk


Images

Additional information

Connection clamp with thrust piece, small, StSt
Conneciton clamp with thrust piece for connection to steel constructions and steel plates
Clamping range: 5-18 mm
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Connection direction: lengthwise / crosswise
Standard: EN 62561-1

Brand: DEHN
Type: AK 6.10 DS KBF5 18 V2A
Part No.: 372019
or equivalent.

Certificates

 

Technical data

Clamping range 5-18 mm
Material of clamp StSt
Clamping range Rd 6-10 mm
Standard EN 62561-1

Product 372019 was added to Notepad.

Product 372019 was added to the cart.


Large design

Lengthwise or crosswise connection.

1 Product

Part No. 372035 AK 6.10 DS KBF18 35 STTZN

GTIN 4013364104648, Customs tariff No. (EU): 85389099, Gross weight: 181.10 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Connection clamp with thrust piece, large, St/tZn
Connection clamp with thrust piece for connection to steel constructions and steel sheets
Clamping range: 18-35 mm
Material of clamp: St/tZn
Clamping range Rd: 6-10 mm
Connection direction: lengthwise / crosswise
Standard: EN 62561-1

Brand: DEHN
Type: AK 6.10 DS KBF18 35 STTZN
Part No.: 372035
or equivalent.

Certificates

 

Technical data

Clamping range 18-35 mm
Material of clamp St/tZn
Clamping range Rd 6-10 mm
Standard EN 62561-1

Product 372035 was added to Notepad.

Product 372035 was added to the cart.


back to top