Your dashboard services.
Register to access all tools.

Conductor Holder and Accessories for Installation on Flat Roofs / Metal Roofs

Adapter for Installation of the HVI®light Conductor / HVI®Conductor on Flat Roofs

1 Product

Part No. 253026 RLA 20 FB K SW

GTIN 4013364100169, Customs tariff No. (EU): 39269097, Gross weight: 9.50 g, PU: 50.00 Stk


Images

Additional information

Adapter for installing HVI Conductors on flat roofs
Adapter for installing the HVI Conductor on flat roofs
To be snapped on roof conductor holder type FB (Part No. 253 015)

Colour: black ●
Conductor support Rd: 20 mm

Brand: DEHN
Type: RLA 20 FB K SW
Part No.: 253026
or equivalent.

 

Technical data

Material plastic
Colour black ●
Conductor support Rd 20 mm

Product 253026 was added to Notepad.

Product 253026 was added to the cart.


Spacers for HVI®light Conductor

2 Products

Part No. 106812 DH ZS 20 D16 1000 GFK PA

GTIN 4013364104907, Customs tariff No. (EU): 85389099, Gross weight: 435.10 g, PU: 1.00 Stk


Images

Additional information

Spacer for HVI®light Conductor, GRP
Spacer for HVI® light Conductor for the sealing end or adjusting range of the HVI light Conductor
e.g. to be mounted in a wedged concrete base
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
Material factor km = 0.7
Light grey colour, UV stabilised
The spacers are dimensioned according to Eurocode
Material of conductor holder / adapter: PA
Length: 1000 mm
Insulating clearance: 975 mm
Conductor holder support Rd: 20 mm
Thread: M8
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm): 98 km/h

Brand: DEHN
Type: DH ZS 20 D16 1000 GFK PA
Part No.: 106812
or equivalent.

 

Technical data

Material of spacer GRP
Material of conductor holder / adapter PA
Length (l1) 1000 mm
Conductor holder support Rd 20 mm
Thread M8
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm) 98 km/h

Product 106812 was added to Notepad.

Product 106812 was added to the cart.

Part No. 106852 DH ZS 20 D16 500 GFK PA

GTIN 4013364119307, Customs tariff No. (EU): 85389099, Gross weight: 229.00 g, PU: 1.00 Stk


Images

Additional information

Spacer for HVI®light Conductor, GRP
Spacer for HVI®light Conductor for the sealing end or adjusting range of the HVI light Conductor
e.g. to be mounted in a wedged concrete base
Spacer bar (insulating clearance) made of glass-fibre reinforced plastic (GRP), Ø16 mm,
Material factor km = 0.7
Light grey colour, UV stabilised
The spacers are dimensioned according to Eurocode
Material of conductor holder / adapter: PA
Length: 500 mm
Insulating clearance: 475 mm
Conductor holder support Rd: 20 mm
Thread: M8
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm): 151 km/h

Brand: DEHN
Type: DH ZS 20 D16 500 GFK PA
Part No.: 106852
or equivalent.

 

Technical data

Material of spacer GRP
Material of conductor holder / adapter PA
Length (l1) 500 mm
Conductor holder support Rd 20 mm
Thread M8
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm) 151 km/h

Product 106852 was added to Notepad.

Product 106852 was added to the cart.


Roof Conductor Holder for Standing Seam

1 Product

Part No. 202852 DLH SF ZS 20 23 V2A

GTIN 4013364354159, Customs tariff No. (EU): 85389099, Gross weight: 157.80 g, PU: 25.00 Stk


Images

Additional information

Roof conductor holder for metal roof for HVI®Conductor
Roof conductor holder with slotted two-screw cleat for installing the
HVI®Conductor on metal roofs with standing seam
Material (roof conductor holder): StSt
Material (conductor holder): StSt
Clamping range: 0.7-8 mm
Conductor holder support Rd: 20 / 23 mm
Standard: DIN EN 62561-4

Brand: DEHN
Type: DLH SF ZS 20 23 V2A
Part No.: 202852
or equivalent.

Certificates

 

Technical data

Material (roof conductor holder) StSt
Material (conductor holder) StSt
Clamping range 0.7-8 mm
Conductor holder support Rd 20 / 23 mm
Standard DIN EN 62561-4

Product 202852 was added to Notepad.

Product 202852 was added to the cart.


Spacer with EB element for HVI light Conductor (length of variable adjustment range 350-900 mm)

1 Product

Part No. 105460 DIDH PAE 17 D16 750 AL V2A

GTIN 4013364381513, Customs tariff No. (EU): 85389099, Gross weight: 577.40 g, PU: 1.00 Stk


Images

Additional information

Spacer with EB element length 750mm
Spacer for implementing the variable
adjustment range of the HVI light Conductor
With MV clamp for connection of
Rd 16 mm / Rd 8-10 mm.
Concrete base (Part No. 102 010, weight 17 kg) and
base plate (Part No. 102 050) must be ordered
separately.
Material of spacer: Al
Lenght of spacer : 750 mm
Conductor support Rd: 17 mm
Material of conductor holder: StSt
Clamping range Rd MV clamp: 8-10 / 16 mm
Material of clamp: Al
Length of variable adjustment range: 350-900 mm
Max. gust wind speed (1 base, 17 kg each; l = 900 mm): 111 km/h
Max. gust wind speed (2 bases, 17 kg each; l = 900 mm): 159 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDH PAE 17 D16 750 AL V2A
Part No.: 105460
or equivalent.

Certificates

 

Technical data

Material of spacer Al
Lenght of spacer 750 mm
Conductor support Rd 17 mm
Material of conductor holder StSt
Clamping range Rd MV clamp 8-10 / 16 mm
Material of clamp Al
Length of variable adjustment range 350-900 mm
Max. gust wind speed (1 base, 17 kg each; l = 900 mm) 111 km/h
Max. gust wind speed (2 bases, 17 kg each; l = 900 mm) 159 km/h
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 105460 was added to Notepad.

Product 105460 was added to the cart.


Concrete Base

1 Product

Part No. 102340 BES 17KG KT16 ULP D337 SET

GTIN 4013364105119, Customs tariff No. (EU): 68109100, Gross weight: 17.82 kg, PU: 54.00 Stk


Images

Additional information

Wedged concrete base and adapted support plate
Wedged concrete base and adapted base plate
for air-termination rods for protection of roof superstructures on flat roofs or for installing spacers of the DEHNiso spacer programme for e.g. the sealing end of the HVI conductor, adjusting range of the HVI conductor light or for isolated ring conductors
Weather- and frost-proof
UV stabilised
Total weight: 17 kg
Support: wedge mounting Ø16 mm
Diameter Ø: 337 mm
Material: concrete (C45/55)
Material of wedge: StSt

Brand: DEHN
Type: BES 17KG KT16 ULP D337 SET
Part No.: 102340
or equivalent.

Certificates

 

Technical data

Total weight 17 kg
Support wedge mounting Ø16 mm
Diameter Ø 337 mm
Material concrete (C45/55)
Material of wedge StSt

Product 102340 was added to Notepad.

Product 102340 was added to the cart.


Support Plate

1 Product

Part No. 253300 GP B10 H60 D300 KS GR

GTIN 4013364129771, Customs tariff No. (EU): 85389099, Gross weight: 196.67 g, PU: 24.00 Stk


Images

Additional information

Base plate
Separate base plate
To hold the spacer bar and
to protect the roof sheeting under the concrete block.
Diameter Ø: 300 mm
Diameter Ø of lock bush: 10 mm
Height: 60 mm
Material: plastic

Brand: DEHN
Type: GP B10 H60 D300 KS GR
Part No.: 253300
or equivalent.

 

Technical data

Diameter Ø 300 mm
Diameter Ø of lock bush 10 mm
Height 60 mm
Material plastic
Colour grey

Product 253300 was added to Notepad.

Product 253300 was added to the cart.


Support Plate

1 Product

Part No. 102060 ULP KS D280 SW

GTIN 4013364094987, Customs tariff No. (EU): 39269097, Gross weight: 139.90 g, PU: 1.00 Stk


Images

Additional information

Base plate to protect the roof sheeting, small
Base plate to protect the roof sheeting under the concrete base
Outside diameter Ø : 280 mm
Inside diameter Ø : 270 mm
Material : EVA
Colour: black ●

Brand: DEHN
Type: ULP KS D280 SW
Part No.: 102060
or equivalent.

 

Technical data

Outside diameter Ø 280 mm
Inside diameter Ø 270 mm
Material EVA
Colour black ●

Product 102060 was added to Notepad.

Product 102060 was added to the cart.


Roof Conductor Holders for Round Standing Seam

1 Product

Part No. 202850 DLH RSF ZS 20 23 V2A

GTIN 4013364354135, Customs tariff No. (EU): 85389099, Gross weight: 205.40 g, PU: 25.00 Stk


Images

Additional information

Roof conductor holder for installing the HVI®Conductor on metal roofs
Roof conductor holder with two-screw cleat for installing the HVI®Conductor
on metal roofs with round standing seam
Material (roof conductor holder): StSt
Material (conductor holder): StSt
Clamping range: Ø20-25 mm
Conductor holder support Rd: 20 / 23 mm
Standard: DIN EN 62561-4

Brand: DEHN
Type: DLH RSF ZS 20 23 V2A
Part No.: 202850
or equivalent.

Certificates

 

Technical data

Material (roof conductor holder) StSt
Material (conductor holder) StSt
Clamping range Ø20-25 mm
Conductor holder support Rd 20 / 23 mm
Standard DIN EN 62561-4

Product 202850 was added to Notepad.

Product 202850 was added to the cart.


Conductor Holder

1 Product

Part No. 253289 LH ZS 20 23 DS10 L75 V2A

GTIN 4013364159860, Customs tariff No. (EU): 85389099, Gross weight: 94.00 g, PU: 1.00 Stk


Images

Additional information


Conductor holder with two-screw cleat for installing HVI®Conductors on flat roofs.
Material: StSt
Conductor holder support Rd: 20 / 23 mm
Height of conductor holder: 87 mm
Bolt: Ø10 mm (push-fit)

Brand: DEHN
Type: LH ZS 20 23 DS10 L75 V2A
Part No.: 253289
or equivalent.

Certificates

 

Technical data

Material StSt
Conductor holder support Rd 20 / 23 mm
Height of conductor holder 87 mm
Bolt Ø10 mm (push-fit)

Product 253289 was added to Notepad.

Product 253289 was added to the cart.


Concrete Base

1 Product

Part No. 102010 BES 17KG KT16 D337 SET

GTIN 4013364057814, Customs tariff No. (EU): 68109100, Gross weight: 17.62 kg, PU: 54.00 Stk


Images

Additional information

Concrete base with fixing wedge
Concrete base with fixing wedge for air-termination rods or self-supporting air-termination rods with tripod for protection of roof superstructures on flat roofs, or for installing spacers of the DEHNiso spacer programme for, e.g. the sealing end of the HVI Conductor, the adjusting range of the HVI light Conductor or for isolated ring conductors
Stackable, weather and frost-proof
Weight: 17 kg
Support: with fixing wedge Ø16 mm
Diameter Ø: 337 mm
Material: concrete (C45/55)
Material of wedge / adapter: StSt

Brand: DEHN
Type: BES 17KG KT16 D337 SET
Part No.: 102010
or equivalent.

 

Technical data

Weight 17 kg
Support with fixing wedge Ø16 mm
Diameter Ø 337 mm
Material concrete (C45/55)
Material of wedge / adapter StSt

Product 102010 was added to Notepad.

Product 102010 was added to the cart.


Roof Conductor Holder for Clamping Seam (e.g. RIB-ROOF Speed 500 Fa. Zambelli)

1 Product

Part No. 202851 DLH KF ZS 20 23 V2A

GTIN 4013364354142, Customs tariff No. (EU): 85389099, Gross weight: 212.40 g, PU: 25.00 Stk


Images

Additional information

Roof conductor holder for metal roof for HVI®Conductor
Roof conductor holder with slotted two-screw cleat for installing the HVI®Conductor
on metal roofs with clamping seam
Material (roof conductor holder): StSt
Material (conductor holder): StSt
Clamping range: approx. 18 / 22 mm
Conductor holder support Rd: 20 / 23 mm
Standard: DIN EN 62561-4

Brand: DEHN
Type: DLH KF ZS 20 23 V2A
Part No.: 202851
or equivalent.

Certificates

 

Technical data

Material (roof conductor holder) StSt
Material (conductor holder) StSt
Clamping range approx. 18 / 22 mm
Conductor holder support Rd 20 / 23 mm
Standard DIN EN 62561-4

Product 202851 was added to Notepad.

Product 202851 was added to the cart.


Concrete Base

1 Product

Part No. 102075 BES 8.5KG KT10 16 D240 SET

GTIN 4013364094215, Customs tariff No. (EU): 68109100, Gross weight: 8.46 kg, PU: 120.00 Stk


Images

Additional information

Wedged concrete base
Concrete base
for protection of small-sized roof superstructures on flat roofs with an air-termination rod length 1 m, e.g. Part No. 101 001, or for installing spacers of the DEHNiso spacer programme for e.g. isolated ring conductors

Total weight: 8.5 kg
Diameter Ø: 240 mm
Material: concrete (C45/55)
Material of wedge / adapter: StSt

Brand: DEHN
Type: BES 8.5KG KT10 16 D240 SET
Part No.: 102075
or equivalent.

 

Technical data

Total weight 8.5 kg
Diameter Ø 240 mm
Material concrete (C45/55)
Material of wedge / adapter StSt

Product 102075 was added to Notepad.

Product 102075 was added to the cart.


Roof Conductor Holder for Flat Roofs

1 Product

Part No. 253015 DLH FB 8 LO 100X100X70

GTIN 4013364022201, Customs tariff No. (EU): 68109100, Gross weight: 1.05 kg, PU: 10.00 Stk


Images

Additional information

Conductor holder of type FB (loose) for flat roofs
Roof conductor holder for flat roofs for fixing round conductors on flat roofs
With single conductor holder Type FB
Made of frost-resistant concrete and weather-proof plastic, UV stabilised
Plastic and concrete parts can be recycled separately
Conductor leading: loose
Material of conductor holder: plastic
Conductor holder support Rd: 8 mm
Block: concrete (C35/45)
Weight: 1 kg

Brand: DEHN
Type: DLH FB 8 LO 100X100X70
Part No.: 253015
or equivalent.

 

Technical data

Conductor leading loose
Material of conductor holder plastic
Conductor holder support Rd 8 mm
Block concrete (C35/45)
Weight 1 kg

Product 253015 was added to Notepad.

Product 253015 was added to the cart.


Roof Conductor Holder

1 Product

Part No. 253239 DLH ZS 20 23 V2A 8.5KG KT D240 ULP

GTIN 4013364159853, Customs tariff No. (EU): 85389099, Gross weight: 8.70 kg, PU: 1.00 Stk


Images

Additional information

Roof conductor holder for installing HVI®light Conductors, StSt
Roof conductor holder with two-screw cleat for installing HVI®Conductors on flat roofs.
For use with a concrete block and support plate.
Material of conductor holder: StSt
Conductor holder support Rd: 20 / 23 mm

Brand: DEHN
Type: DLH ZS 20 23 V2A 8.5KG KT D240 ULP
Part No.: 253239
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 20 / 23 mm

Product 253239 was added to Notepad.

Product 253239 was added to the cart.


Roof Conductor Holder with Connection Lug

1 Product

Part No. 202853 DLH AL ZS 20 23 V2A

GTIN 4013364354166, Customs tariff No. (EU): 85389099, Gross weight: 113.00 g, PU: 25.00 Stk


Images

Additional information

Roof conductor holder for metal roof for HVI®Conductor
Roof conductor holder with slotted two-screw cleat and Z-shaped connection lug
for installing the HVI®Conductor on metal roofs
Material (roof conductor holder): StSt
Material (conductor holder): StSt
Fixing: [4x] Ø5.2 / [2x] Ø6.5 mm
Conductor holder support Rd: 20 / 23 mm
Standard: DIN EN 62561-4

Brand: DEHN
Type: DLH AL ZS 20 23 V2A
Part No.: 202853
or equivalent.

Certificates

 

Technical data

Material (roof conductor holder) StSt
Material (conductor holder) StSt
Fixing [4x] Ø5.2 / [2x] Ø6.5 mm
Conductor holder support Rd 20 / 23 mm
Standard DIN EN 62561-4

Product 202853 was added to Notepad.

Product 202853 was added to the cart.


Roof Conductor Holder

1 Product

Part No. 253229 DLH ZS 20 23 V2A 4.7KG BES180 GP300 K

GTIN 4013364159846, Customs tariff No. (EU): 85389099, Gross weight: 4.89 kg, PU: 1.00 Stk


Images

Additional information

Roof conductor holder for installing HVI®light Conductors, StSt
Roof conductor holder with two-screw cleat for installing HVI®Conductors on flat roofs. For use with a concrete block and support plate.
Material of conductor holder: StSt
Conductor holder support Rd: 20 / 23 mm

Brand: DEHN
Type: DLH ZS 20 23 V2A 4.7KG BES180 GP300 K
Part No.: 253229
or equivalent.

Certificates

 

Technical data

Material of conductor holder StSt
Conductor holder support Rd 20 / 23 mm

Product 253229 was added to Notepad.

Product 253229 was added to the cart.


Conductor Holder

1 Product

Part No. 253279 LH ZS 20 23 KT D16 L85 V2A

GTIN 4013364159877, Customs tariff No. (EU): 85389099, Gross weight: 182.00 g, PU: 1.00 Stk


Images

Additional information

Conductor holder StSt for installing the HVI®light Conductor
Conductor holder with two-screw cleat for installing
the HVI®Conductor on flat roofs.
Material: StSt
Conductor holder support Rd: 20 / 23 mm
Height of conductor holder: 125 mm
Bolt: Ø16 mm (wedge-fit)

Brand: DEHN
Type: LH ZS 20 23 KT D16 L85 V2A
Part No.: 253279
or equivalent.

Certificates

 

Technical data

Material StSt
Conductor holder support Rd 20 / 23 mm
Height of conductor holder 125 mm
Bolt Ø16 mm (wedge-fit)

Product 253279 was added to Notepad.

Product 253279 was added to the cart.


Support Plate

1 Product

Part No. 102050 ULP KS D370 SW

GTIN 4013364045996, Customs tariff No. (EU): 39269097, Gross weight: 217.00 g, PU: 1.00 Stk


Images

Additional information

Base plate to protect the roof sheeting, large
Base plate to protect the roof sheeting
under the concrete base
Outside diameter Ø : 370 mm
Inside diameter Ø : 360 mm
Material: EVA
Colour: black ●

Brand: DEHN
Type: ULP KS D370 SW
Part No.: 102050
or equivalent.

 

Technical data

Outside diameter Ø 370 mm
Inside diameter Ø 360 mm
Material EVA
Colour black ●

Product 102050 was added to Notepad.

Product 102050 was added to the cart.


Concrete Block

1 Product

Part No. 253301 BES 4.6KG SB10 180X180X70

GTIN 4013364129788, Customs tariff No. (EU): 68109100, Gross weight: 4.60 kg, PU: 24.00 Stk


Images

Additional information

Concrete block
Separate concrete block
For stabilising the base plate
with inserted spacer bar
Type : square, open
Material: concrete (C35/45)
Dimensions: 180 x 180 x 70 mm

Brand: DEHN
Type: BES 4.6KG SB10 180X180X70
Part No.: 253301
or equivalent.

 

Technical data

Material concrete (C35/45)
Dimensions 180 x 180 x 70 mm

Product 253301 was added to Notepad.

Product 253301 was added to the cart.


back to top