Your dashboard services.
Register to access all tools.

SV Clamps for Aboveground and Underground Connections

SV clamps (Schräg-Verbinder-Klemmen)
Diagonal connecting clamps for cross and T connections, screws with anti-rotation protection.

For flat and round conductors

4 Products

Part No. 308220 SVK 7.10 7.10 FL30 STTZN

GTIN 4013364084216, Customs tariff No. (EU): 85389099, Gross weight: 254.00 g, PU: 25.00 Stk


Images

Additional information

SV clamps for flat and round conductors, St/tZn
SV clamp for aboveground and underground connections
For cross and T connection,
with anti-rotation protection of the screws
Material of clamp: St/tZn
Clamping range Rd / Rd: 7-10 / 7-10 mm
Clamping range Rd / Fl: 7-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 7.3 kA

Brand: DEHN
Type: SVK 7.10 7.10 FL30 STTZN
Part No.: 308220
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 7-10 / 7-10 mm
Clamping range Rd / Fl 7-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 94 x 4 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 7.3 kA

Product 308220 was added to Notepad.

Product 308220 was added to the cart.

Part No. 308229 SVK 7.10 7.10 FL30 V4A

GTIN 4013364083745, Customs tariff No. (EU): 85389099, Gross weight: 194.00 g, PU: 25.00 Stk


Images

Additional information

SV clamps for flat and round conductors, StSt (V4A)
SV clamp for aboveground and underground connections
For cross and T connection,
with anti-rotation protection of the screws
Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 7-10 / 7-10 mm
Clamping range Rd / Fl: 7-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 3.2 kA

Brand: DEHN
Type: SVK 7.10 7.10 FL30 V4A
Part No.: 308229
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Rd 7-10 / 7-10 mm
Clamping range Rd / Fl 7-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 94 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 3.2 kA

Product 308229 was added to Notepad.

Product 308229 was added to the cart.

Part No. 308320 SVK 7.10 7.10 FL40 STTZN

GTIN 4013364028531, Customs tariff No. (EU): 85389099, Gross weight: 270.00 g, PU: 25.00 Stk


Images

Additional information

SV clamps for flat and round conductors, St/tZn
SV clamp for aboveground and underground connections
For cross and T connection,
with anti-rotation protection of the screws
Material of clamp: St/tZn
Clamping range Rd / Rd: 7-10 / 7-10 mm
Clamping range Rd / Fl: 7-10 / 30-40 mm
Clamping range Fl / Fl: 30-40 / 30-40 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 14.0 kA

Brand: DEHN
Type: SVK 7.10 7.10 FL40 STTZN
Part No.: 308320
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 7-10 / 7-10 mm
Clamping range Rd / Fl 7-10 / 30-40 mm
Clamping range Fl / Fl 30-40 / 30-40 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 108 x 4 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 14.0 kA

Product 308320 was added to Notepad.

Product 308320 was added to the cart.

Part No. 308329 SVK 7.10 7.10 FL40 V4A

GTIN 4013364081338, Customs tariff No. (EU): 85389099, Gross weight: 224.00 g, PU: 25.00 Stk


Images

Additional information

SV clamps for flat and round conductors, StSt (V4A)
SV clamp for aboveground and underground connections
For cross and T connection,
with anti-rotation protection of the screws
Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 7-10 / 7-10 mm
Clamping range Rd / Fl: 7-10 / 30-40 mm
Clamping range Fl / Fl: 30-40 / 30-40 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 14.0 kA

Brand: DEHN
Type: SVK 7.10 7.10 FL40 V4A
Part No.: 308329
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Rd 7-10 / 7-10 mm
Clamping range Rd / Fl 7-10 / 30-40 mm
Clamping range Fl / Fl 30-40 / 30-40 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 108 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 14.0 kA

Product 308329 was added to Notepad.

Product 308329 was added to the cart.


For one flat and round conductor or two flat conductors

1 Product

Part No. 308249 SVK 7.10 FL30 V4A

GTIN 4013364129313, Customs tariff No. (EU): 85389099, Gross weight: 204.00 g, PU: 25.00 Stk


Images

Additional information

SV clamps for one flat and one round conductor, StSt (V4A)
SV clamp for aboveground and underground connections
For cross and T connection,
with anti-rotation protection of the screws
Material of clamp: StSt (V4A)
Clamping range Rd / Fl: 7-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1

Brand: DEHN
Type: SVK 7.10 FL30 V4A
Part No.: 308249
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Fl 7-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 94 x 3 mm
Standard EN 62561-1

Product 308249 was added to Notepad.

Product 308249 was added to the cart.


For flat conductors

2 Products

Part No. 308230 SVK FL30 STTZN

GTIN 4013364090859, Customs tariff No. (EU): 85389099, Gross weight: 245.00 g, PU: 25.00 Stk


Images

Additional information

SV clamps for flat conductors, St/tZn
SV clamp for aboveground and underground connections
For cross and T connection,
with anti-rotation protection of the screws
Material of clamp: St/tZn
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 8.2 kA

Brand: DEHN
Type: SVK FL30 STTZN
Part No.: 308230
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Fl / Fl 30 / 30 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 94 x 4 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 8.2 kA

Product 308230 was added to Notepad.

Product 308230 was added to the cart.

Part No. 308239 SVK FL30 V4A

GTIN 4013364090866, Customs tariff No. (EU): 85389099, Gross weight: 201.00 g, PU: 25.00 Stk


Images

Additional information

SV clamps for flat conductors, StSt (V4A)
SV clamp for aboveground and underground connections
For cross and T connection,
with anti-rotation protection of the screws
Material of clamp: StSt (V4A)
Clamping range Fl / Fl: 30 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 3.9 kA

Brand: DEHN
Type: SVK FL30 V4A
Part No.: 308239
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Fl / Fl 30 / 30 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 94 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 3.9 kA

Product 308239 was added to Notepad.

Product 308239 was added to the cart.


For flat conductors, round conductors and earth entry rods

1 Product

Part No. 308330 SVK 7.10 16 FL40 STTZN

GTIN 4013364096660, Customs tariff No. (EU): 85389099, Gross weight: 270.00 g, PU: 25.00 Stk


Images

Additional information

SV clamps for flat conductors, round conductors and earth entry rods, St/tZn
SV clamp for aboveground and underground connections
For cross and T connection,
For flat and round conductors as well as earth entry rods
with anti-rotation protection of the screws
Material of clamp: St/tZn
Clamping range Rd / Rd: 7-10 / 16 mm
Clamping range Rd / Fl: 16 / 30-40 mm
Standard: EN 62561-1

Brand: DEHN
Type: SVK 7.10 16 FL40 STTZN
Part No.: 308330
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 7-10 / 16 mm
Clamping range Rd / Fl 16 / 30-40 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 108 x 4 mm
Standard EN 62561-1

Product 308330 was added to Notepad.

Product 308330 was added to the cart.


back to top