Your dashboard services.
Register to access all tools.

Single-Row Earthing Busbars

Earthing busbars for screwing on steel contructions, hole spacing 35 mm.For connecting:
  • Flat strip with hole: with M10 flat head screws (with anit-rotation protection), nuts and spring washer
  • Round conductor: with KS connector, e.g. Part No. 301 000 / 301 019 or with clamping frame, e.g. Part No. 390 150

1x 4 terminals

1 Product

Part No. 472309 ES 4AP 11X11 V2A

GTIN 4013364157170, Customs tariff No. (EU): 85389099, Gross weight: 235.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, single-row, 1x 4 terminals, StSt
Earthing busbar to be screwed to steel structures
1x4 terminals
Material: StSt
Cross-section: 105 mm2
Connection holes: 11 x 11 mm
Dimensions: 232 x 30 x 3.5 mm
Fixing : [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 4AP 11X11 V2A
Part No.: 472309
or equivalent.

Certificates

 

Technical data

Material StSt
Cross-section 105 mm2
Connection holes 11 x 11 mm
Dimensions (l x w x d1) 232 x 30 x 3.5 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1

Product 472309 was added to Notepad.

Product 472309 was added to the cart.


1x 6 terminals

1 Product

Part No. 472319 ES 6AP 11X11 V2A

GTIN 4013364157187, Customs tariff No. (EU): 85389099, Gross weight: 278.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, single-row, 1x 6 terminals, StSt
Earthing busbar to be screwed to steel structures
1x6 terminals
Material: StSt
Cross-section: 105 mm2
Connection holes: 11 x 11 mm
Dimensions: 292 x 30 x 3.5 mm
Fixing : [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 6AP 11X11 V2A
Part No.: 472319
or equivalent.

Certificates

 

Technical data

Material StSt
Cross-section 105 mm2
Connection holes 11 x 11 mm
Dimensions (l x w x d1) 292 x 30 x 3.5 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1

Product 472319 was added to Notepad.

Product 472319 was added to the cart.


1x 8 terminals

1 Product

Part No. 472329 ES 8AP 11X11 V2A

GTIN 4013364157194, Customs tariff No. (EU): 85389099, Gross weight: 319.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, single-row, 1x 8 terminals, StSt
Earthing busbar to be screwed to steel structures
1x 8 terminals
Material: StSt
Cross-section: 105 mm2
Connection holes: 11 x 11 mm
Dimensions: 352 x 30 x 3.5 mm
Fixing : [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 8AP 11X11 V2A
Part No.: 472329
or equivalent.

Certificates

 

Technical data

Material StSt
Cross-section 105 mm2
Connection holes 11 x 11 mm
Dimensions (l x w x d1) 352 x 30 x 3.5 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1

Product 472329 was added to Notepad.

Product 472329 was added to the cart.


1x 10 terminals

1 Product

Part No. 472339 ES 10AP 11X11 V2A

GTIN 4013364157200, Customs tariff No. (EU): 85389099, Gross weight: 363.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, single-row, 1x 10 terminals, StSt
Earthing busbar to be screwed to steel structures
1x10 terminals
Material: StSt
Cross-section: 105 mm2
Connection holes: 11 x 11 mm
Dimensions: 412 x 30 x 3.5 mm
Fixing : [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 10AP 11X11 V2A
Part No.: 472339
or equivalent.

Certificates

 

Technical data

Material StSt
Cross-section 105 mm2
Connection holes 11 x 11 mm
Dimensions (l x w x d1) 412 x 30 x 3.5 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1

Product 472339 was added to Notepad.

Product 472339 was added to the cart.


1x 12 terminals

1 Product

Part No. 472349 ES 12AP 11X11 V2A

GTIN 4013364157217, Customs tariff No. (EU): 85389099, Gross weight: 403.00 g, PU: 1.00 Stk


Images

Additional information

Earthing busbar, single-row, 1x 12 terminals, StSt
Earthing busbar to be screwed to steel structures
1x 12 terminals
Material: StSt
Cross-section: 105 mm2
Connection holes: 11 x 11 mm
Dimensions: 472 x 30 x 3.5 mm
Fixing : [2x] 12 x 15 mm
Standard: EN 62561-1

Brand: DEHN
Type: ES 12AP 11X11 V2A
Part No.: 472349
or equivalent.

Certificates

 

Technical data

Material StSt
Cross-section 105 mm2
Connection holes 11 x 11 mm
Dimensions (l x w x d1) 472 x 30 x 3.5 mm
Fixing [2x] 12 x 15 mm
Standard EN 62561-1

Product 472349 was added to Notepad.

Product 472349 was added to the cart.


back to top