Your dashboard services.
Register to access all tools.

DEHNsolid

  • Coordinated spark-gap-based lightning current arrester
  • Extremely high lightning current discharge capacity up to 200 kA (10/350 µs)
  • Low voltage protection level UP ≤ 2.5 kV
  • Extremely robust design for installation on busbars or mounting plates

DEHNsolid 1 255

Coordinated single-pole lightning current arrester for use in 230 / 400 V systems; for installation on busbars or mounting plates.

1 Product

Part No. 900230 DSO 1 255

GTIN 4013364153783, Customs tariff No. (EU): 85363090, Gross weight: 1.67 kg, PU: 1.00 Stk


Images

Additional information

Coordinated DEHNsolid 1 255 lightning current arrester
Coordinated single-pole lightning current arrester for
maximum requirements on the lightning current discharge capacity
Type 1 SPD classification as per EN 61643-11
Non-exhausting and robust design for installation
on busbars or mounting plates
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 2.5 kV
Lightning impulse current (10/350): 200 kA
Follow current extinguishing capability: 3 kArms
Dimensions: 200 x 186 x 52 mm

Brand: DEHN
Type: DSO 1 255
Part No.: 900230
or equivalent.

Certificates

 

Wave breaker function

In the case of spark-gap-based type 1 arresters, the entire current flows through the type 1 arrester during the discharge process. Like a wave breaker, the incoming energy is greatly broken down, which significantly relieves the downstream SPDs. All type 1 arresters in the Red/Line product range feature the WBF wave breaker function.

Technical data

Classification according to EN 61643-11 / IEC 61643-11 type 1 / class I
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Lightning impulse current (10/350 µs) (Iimp ) 200 kA
Voltage protection level (UP ) ≤ 2.5 kV
Max. mains-side overcurrent protection 160 A gG

Product 900230 was added to Notepad.

Product 900230 was added to the cart.


back to top