Universal Connector

For connecting round conductors in cross, T, and parallel arrangements and for twin conductor connection.

1 Product

Part No. 315119 UV 8.10 KTP V2A

GTIN 4013364134072, Customs tariff No. (EU): 85389099, Gross weight: 91.60 g, PU: 50.00 Stk

Predecessor

Images

Additional information

Universal connector, StSt
Universal connector
For cross connections, T connections and parallel
connections
Material of clamp: StSt
Clamping range Rd: 8-10 mm
Screw: M10 x 35 mm
Standard: EN 62561-1

Brand: DEHN
Type: UV 8.10 KTP V2A
Part No.: 315119
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd 8-10 mm
Standard EN 62561-1

Product 315119 was added to Notepad.

Product 315119 was added to the cart.