Your dashboard services.
Register to access all tools.

Barrier and Accessories

Barrier and accessories for providing protection for installation parts.

Barrier

Robust design, suitable for indoor and outdoor installations.

1 Product

Part No. 700099 AB 32 46 RW K L...

GTIN 4013364157415, Customs tariff No. (EU): 39169010, Gross weight: 1.28 g/mm, PU: 1.00 mm


Images

Additional information

 

Technical data

Material Glass-fibre reinforced polyester
Dimensions (W x H) 32 x 46 mm
Length Any up to 6000 mm *)
Material thickness 6 mm
Colour Red / white ○

Product 700099 was added to Notepad.

Product 700099 was added to the cart.


Barrier Holder

1 pack = 2 pieces.

1 Product

Part No. 700098 H AB 32 46 K

GTIN 4013364157422, Customs tariff No. (EU): 39169090, Gross weight: 180.00 g/PAK, PU: 1.00 PAK


Images

Additional information

 

Technical data

Material Plastic
Material thickness 6 mm
Colour Red

Product 700098 was added to Notepad.

Product 700098 was added to the cart.


back to top