Your dashboard services.
Register to access all tools.

Connectors

For use to connect round conductors in T and longitudinal arrangements.

EST connector

One-screw T connector.

1 Product

Part No. 310008 ESTV 8 RG

GTIN 4013364024328, Customs tariff No. (EU): 85389099, Gross weight: 125.70 g, PU: 50.00 Stk


Images

Additional information

EST connector, ZDC
Connector for connecting conductors in T arrangements
Material of clamp: ZDC
Clamping range Rd: 8 mm
Screw: M10 x 35 mm
Standard: EN 62561-1

Brand: DEHN
Type: ESTV 8 RG
Part No.: 310008
or equivalent.

Certificates

 

Technical data

Material of clamp ZDC
Clamping range Rd 8 mm
Standard EN 62561-1

Product 310008 was added to Notepad.

Product 310008 was added to the cart.


ES connectors

One-screw connectors for longitudinal arrangements.

2 Products

Part No. 309008 ESV 8 ZG

GTIN 4013364024229, Customs tariff No. (EU): 85389099, Gross weight: 142.00 g, PU: 50.00 Stk


Images

Additional information

ES connector, ZDC
Connector for connecting round conductors
ES connector for longitudinal arrangements
Material of clamp: ZDC
Clamping range Rd: 8 mm
Screw: M10 x 35 mm
Standard: EN 62561-1

Brand: DEHN
Type: ESV 8 ZG
Part No.: 309008
or equivalent.

Certificates

 

Technical data

Material of clamp ZDC
Clamping range Rd 8 mm
Standard EN 62561-1

Product 309008 was added to Notepad.

Product 309008 was added to the cart.

Part No. 309087 ESV 8 RG

GTIN 4013364024243, Customs tariff No. (EU): 85389099, Gross weight: 100.60 g, PU: 50.00 Stk


Images

Additional information

ES connector, RCB
Connector for connecting round conductors
ES connector for longitudinal arrangements
Material of clamp: Gunmetal
Clamping range Rd: 8 mm
Screw: M10 x 35 mm
Standard: EN 62561-1

Brand: DEHN
Type: ESV 8 RG
Part No.: 309087
or equivalent.

Certificates

 

Technical data

Material of clamp Gunmetal
Clamping range Rd 8 mm
Standard EN 62561-1

Product 309087 was added to Notepad.

Product 309087 was added to the cart.


back to top