Your dashboard services.
Register to access all tools.

Cable shears for HVI Conductors

Cable shears for easily cutting the HVI light Conductor, HVI Conductor (outer diameter 20 / 23 mm), HVI power Conductor (outer diameter 27 mm) and CUI Conductor to length.
The special design of the cable shears also allows precise cutting of stranded conductors, making it easier to attach connection elements.

HVI cutter

1 Product

Part No. 597032 HVI CUTTER 32

GTIN 4013364155008, Customs tariff No. (EU): 82033000, Gross weight: 1.49 kg, PU: 1.00 Stk


Images

Additional information


Diameter Ø conductor: up to 32 mm

Brand: DEHN
Type: HVI CUTTER 32
Part No.: 597032
or equivalent.

 

Technical data

Diameter Ø conductor up to 32 mm
Material of blades tool steel (CR-Moly (SCM440))
Material of handles carbon steel (SS400)
Length 600 mm

Product 597032 was added to Notepad.

Product 597032 was added to the cart.


back to top