Your dashboard services.
Register to access all tools.

Clamping Piece Variants

For example as a connection with end piece for constructions or downpipe clamps.
Clamping piece with square hole 11 mm and truss head screw.

3 Products

Part No. 390150 KB 6.10 FRM10X35 STTZN

GTIN 4013364032187, Customs tariff No. (EU): 85389099, Gross weight: 53.90 g, PU: 100.00 Stk


Images

Additional information

Clamping piece versions, St/tZn
Clamping piece variants
For example as a connection with end piece for constructions,
clamping piece with square hole 11 mm and
truss head screw
Material of clamp: St/tZn
Clamping range Rd: 6-10 mm
Material thickness: 2.5 mm
Screw: M10 x 35 mm
Material of screw / nut: St/tZn
Standard: EN 62561-1

Brand: DEHN
Type: KB 6.10 FRM10X35 STTZN
Part No.: 390150
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd 6-10 mm
Screw e M10 x 35 mm
Material of screw / nut St/tZn
Standard EN 62561-1

Product 390150 was added to Notepad.

Product 390150 was added to the cart.

Part No. 390157 KB 6.10 FRM10X35 CU

GTIN 4013364032194, Customs tariff No. (EU): 85389099, Gross weight: 54.20 g, PU: 1.00 Stk


Images

Additional information

ClamClamping piece versions, Cu
Clamping piece variants
For example as a connection with end piece for constructions,
clamping piece with square hole 11 mm and
truss head screw
Material of clamp: Cu
Clamping range Rd: 6-10 mm
Material thickness: 2.5 mm
Screw: M10 x 35 mm
Material of screw / nut: StSt
Standard: EN 62561-1

Brand: DEHN
Type: KB 6.10 FRM10X35 CU
Part No.: 390157
or equivalent.

Certificates

 

Technical data

Material of clamp Cu
Clamping range Rd 6-10 mm
Screw e M10 x 35 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390157 was added to Notepad.

Product 390157 was added to the cart.

Part No. 390159 KB 6.10 FRM10X35 V2A

GTIN 4013364032200, Customs tariff No. (EU): 85389099, Gross weight: 62.00 g, PU: 100.00 Stk


Images

Additional information

Clamping piece versions, StSt
Clamping piece variants
For example as a connection with end piece for constructions,
clamping piece with square hole 11 mm and
truss head screw
Material of clamp: StSt
Clamping range Rd: 6-10 mm
Material thickness: 2.5 mm
Screw: M10 x 35 mm
Material of screw / nut: StSt
Standard: EN 62561-1

Brand: DEHN
Type: KB 6.10 FRM10X35 V2A
Part No.: 390159
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd 6-10 mm
Screw e M10 x 35 mm
Material of screw / nut StSt
Standard EN 62561-1

Product 390159 was added to Notepad.

Product 390159 was added to the cart.


back to top