Your dashboard services.
Register to access all tools.

Flat Strip Holders DEHNhold

For fixing flat conductors via a slotted clamp, fixed conductor routing.
For use with different materials, e.g. Al, StSt, St/tZn and Cu.

With female thread

1 Product

Part No. 274030 FBH ZS 30 M8 V2A

GTIN 4013364130340, Customs tariff No. (EU): 85389099, Gross weight: 35.90 g, PU: 50.00 Stk

Predecessor

Images

Additional information

DEHNhold flat strip holder with female thread, StSt
DEHNhold flat strip holder
For fixing flat conductors via a slotted clamp,
fixed conductor routing.
Material of conductor holder: StSt
Conductor support Fl: 30 x 3.5 mm
Height of conductor holder: 20 mm
Thread of conductor holder: M8

Brand: DEHN
Type: FBH ZS 30 M8 V2A
Part No.: 274030
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Fl 30 x 3.5 mm
Conductor support Rd 6-10 mm
Height of conductor holder 20 mm
Thread of conductor holder M8
Standard EN 62561-4

Product 274030 was added to Notepad.

Product 274030 was added to the cart.


Pre-assembled with screw, plastic base and plug

1 Product

Part No. 274230 FBH ZS 30 KS KD8X40 V2A

GTIN 4013364130456, Customs tariff No. (EU): 85389099, Gross weight: 46.90 g, PU: 50.00 Stk

Predecessor

Images

Additional information

DEHNhold flat strip holder, pre-assembled, with screw, StSt
DEHNhold strip holder for fixing flat conductors via a
slotted clamp, fixed conductor routing.
Pre-assembled with screw, plastic base and plug
Material of conductor holder: StSt
Conductor support Fl: 30 x 3.5 mm
Height of conductor holder: 20 mm
Thread of conductor holder: M8
Screw: 5 x 50 mm
Plastic plug: Ø8 x 40 mm

Brand: DEHN
Type: FBH ZS 30 KS KD8X40 V2A
Part No.: 274230
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Fl 30 x 3.5 mm
Conductor support Rd 6-10 mm
Height of conductor holder 20 mm
Thread of conductor holder M8
Screw ak 5 x 50 mm
Plastic plug Ø8 x 40 mm
Standard EN 62561-4

Product 274230 was added to Notepad.

Product 274230 was added to the cart.


back to top