Your dashboard services.
Register to access all tools.

Rod Holders DEHNfix

Two-in-one holder system (fixes the holder and the conductor), fixed conductor routing.

Only suitable for solid stone or concrete.

1 Product

Part No. 252000 SH DFI 16 STTZN H42 GR

GTIN 4013364023963, Customs tariff No. (EU): 85389099, Gross weight: 47.20 g, PU: 50.00 Stk

Predecessor

Images

Additional information

DEHNfix rod holder
Two-in-one holder system
(fixes the holder and the conductor),
fixed conductor routing, UV-stabilised
Material of saddle clamp: St/tZn
Material of base part: plastic
Conductor support Rd: 16 mm
Nail plug: 100 / 60 mm

Brand: DEHN
Type: SH DFI 16 STTZN H42 GR
Part No.: 252000
or equivalent.

 

Technical data

Material of saddle clamp St/tZn
Material of base part plastic
Colour of conductor holder grey
Installation height of base part 42 mm
Conductor support Rd 16 mm
Nail plug 100 / 60 mm
Hole Ø for nail plug 10 mm
Drilling depth 60 mm

Product 252000 was added to Notepad.

Product 252000 was added to the cart.


back to top