Your dashboard services.
Register to access all tools.

Rod Holders for External Thermal Insulation Composite Systems

Two-screw conductor clamp with M6 screws, with flange (ZDC) and plastic plug Ø10 mm.

1 Product

Part No. 273731 SH ZS 16 AB D10X180 STTZN ZG

GTIN 4013364096691, Customs tariff No. (EU): 85389099, Gross weight: 149.12 g, PU: 1.00 Stk

Predecessor

Images

Additional information

Rod holder for external thermal insulation composite systems
Rod holder for external thermal insulation composite systems
Two-screw conductor clamp with M6 screws for round conductors 16 mm
Fixed conductor routing
Thickness of insulating material : approx. 110 mm
Material of saddle clamp: St/tZn
Material of base part: ZDC
Screw / plug: (TX40) 7 x 180 mm

Brand: DEHN
Type: SH ZS 16 AB D10X180 STTZN ZG
Part No.: 273731
or equivalent.

Certificates

 

Technical data

Thickness of insulating material approx. 110 mm
Drilling depth approx. 190 mm
Material of saddle clamp St/tZn
Material of base part ZDC
Height of conductor holder 20 mm
Conductor support Rd 16 mm
Screw / plug bl (TX40) 7 x 180 mm

Product 273731 was added to Notepad.

Product 273731 was added to the cart.


back to top