Your dashboard services.
Register to access all tools.

Plastic Conductor Holders for Downpipes

For insulated fixing of earth entries to metal downpipes, enabling measuring without detaching.
Holder with clamping part for tensioning strap fixing with grip head (Part No. 540 930) and endless tensioning strap (Part No. 540 931, dimensions 14 x 0.3 mm).

For round conductors

Fixed conductor routing, made of weather-resistant plastic, UV-stabilised and halogen-free.

1 Product

Part No. 275711 LH ZS 6.11 SBB PA V2A

GTIN 4013364124233, Customs tariff No. (EU): 85389099, Gross weight: 36.90 g, PU: 50.00 Stk


Images

Additional information

Plastic conductor holder for downpipes, StSt
Plastic conductor holder for insulated fixing of earth entries to metal downpipes.
Holder with clamping part for fixing the tensioning strap
(dimensions 14x0.3 mm) for round conductors
Material of conductor holder : PA
Material of clamping part: StSt
Conductor support Rd: 6-11 mm

Brand: DEHN
Type: LH ZS 6.11 SBB PA V2A
Part No.: 275711
or equivalent.

 

Technical data

Material of conductor holder PA
Material of clamping part StSt
Conductor support Rd 6-11 mm

Product 275711 was added to Notepad.

Product 275711 was added to the cart.


For flat strips or round conductors

Fixed conductor routing, made of weather-resistant plastic, UV-stabilised and halogen-free.

1 Product

Part No. 275730 LH ZS 6.11 FL30 SBB PA V2A

GTIN 4013364124219, Customs tariff No. (EU): 85389099, Gross weight: 41.50 g, PU: 50.00 Stk


Images

Additional information

Plastic conductor holder for flat strips or round conductors, StSt
Plastic conductor holder for insulated fixing of earth entries to metal downpipes
Holder with clamping part for fixing the tensioning strap
(dimensions 14x0.3 mm) for flat strips round conductors
Material of conductor holder : PA
Material of clamping part: StSt
Conductor support Rd: 6-11 mm
Conductor support Fl: 30 mm

Brand: DEHN
Type: LH ZS 6.11 FL30 SBB PA V2A
Part No.: 275730
or equivalent.

 

Technical data

Material of conductor holder PA
Material of clamping part StSt
Conductor support Rd 6-11 mm
Conductor support Fl 30 mm

Product 275730 was added to Notepad.

Product 275730 was added to the cart.


For earth entry rods

Fixed conductor routing, made of weather-resistant plastic, UV-stabilised and halogen free.

1 Product

Part No. 275716 LH ZS 16 SBB PA V2A

GTIN 4013364124226, Customs tariff No. (EU): 85389099, Gross weight: 39.50 g, PU: 50.00 Stk


Images

Additional information

Plastic conductor holder for earth entry rods, StSt
Plastic conductor holder for insulated fixing of earth entries to metal downpipes
Holder with clamping part for fixing the tensioning strap
(dimensions 14x0.3 mm)
For earth entry rods
Material of conductor holder : PA
Material of clamping part: StSt
Conductor support Rd: 16 mm

Brand: DEHN
Type: LH ZS 16 SBB PA V2A
Part No.: 275716
or equivalent.

 

Technical data

Material of conductor holder PA
Material of clamping part StSt
Conductor support Rd 16 mm

Product 275716 was added to Notepad.

Product 275716 was added to the cart.


Separate clamping head

For combination with endless tensioning strap (Part No. 540 931 or Part No. 540 905).

1 Product

Part No. 540930 SPK 14X0.3 V2A

GTIN 4013364101319, Customs tariff No. (EU): 85389099, Gross weight: 27.30 g, PU: 25.00 Stk


Images

Additional information

Conductor holder - separate clamping head, StSt
Conductor holder for downpipes
Separate clamping head, for combination with endless tensioning strap (Part No. 540 931)
Material of grip head / strap: StSt

Brand: DEHN
Type: SPK 14X0.3 V2A
Part No.: 540930
or equivalent.

 

Technical data

Material of grip head / strap StSt
Screw di (SW13) M8 x 16 mm

Product 540930 was added to Notepad.

Product 540930 was added to the cart.


Endless tensioning strap

Cut to length with sheet metal shears.

2 Products

Part No. 540931 SPB 14X0.3 L50M V2A

GTIN 4013364101296, Customs tariff No. (EU): 85389099, Gross weight: 1.69 kg, PU: 1.00 Stk


Images

Additional information

Endless tensioning strap, StSt
For installation of down conductors
at downpipes with fixed conductor routing
Material of grip head / strap: StSt
Dimensions of strap: 14 x 0.3 mm
Packing: plastic
Length: 50 m

Brand: DEHN
Type: SPB 14X0.3 L50M V2A
Part No.: 540931
or equivalent.

 

Technical data

Material of grip head / strap StSt
Dimensions of strap (w x d) 14 x 0.3 mm
Packing plastic
Length 50 m

Product 540931 was added to Notepad.

Product 540931 was added to the cart.

Part No. 540905 SPB 14X0.3 L100M V2A

GTIN 4013364273269, Customs tariff No. (EU): 85389099, Gross weight: 3.54 kg, PU: 1.00 Stk


Images

Additional information

Endless tensioning strap, StSt
For installation of down conductors
at downpipes with fixed conductor routing
Material of grip head / strap: StSt
Dimensions of strap: 14 x 0.3 mm
Packing: cardboard
Length: 100 m

Brand: DEHN
Type: SPB 14X0.3 L100M V2A
Part No.: 540905
or equivalent.

Certificates

 

Technical data

Material of grip head / strap StSt
Dimensions of strap (w x d) 14 x 0.3 mm
Packing cardboard
Length 100 m

Product 540905 was added to Notepad.

Product 540905 was added to the cart.


back to top