Part No. 276016 KS 35 14 B8.5 UVS GR
GTIN 4013364123373, Customs tariff No. (EU): 85389099, Gross weight: 3.10 g, PU: 100.00 Stk
Technical data
Height | 10 mm |
Diameter Ø | 35 mm |
Material | plastic |
Colour | grey ● |
Type | UV-stabilised |
Part No. 276017 KS 35 14 B8.5 UVS BR
GTIN 4013364126596, Customs tariff No. (EU): 85389099, Gross weight: 3.10 g, PU: 100.00 Stk
Technical data
Height | 10 mm |
Diameter Ø | 35 mm |
Material | plastic |
Colour | brown ● |
Type | UV-stabilised |
Part No. 276006 AS 37 5 B7.5 UVS K GR
GTIN 4013364023291, Customs tariff No. (EU): 85389099, Gross weight: 2.33 g, PU: 100.00 Stk
Technical data
Height | 5 mm |
Diameter Ø | 37 mm |
Material | plastic |
Colour | grey ● |
Type | UV-stabilised |
Part No. 276007 AS 37 5 B7.5 UVS K BR
GTIN 4013364028166, Customs tariff No. (EU): 85389099, Gross weight: 2.20 g, PU: 100.00 Stk
Technical data
Height | 5 mm |
Diameter Ø | 37 mm |
Material | plastic |
Colour | brown ● |
Type | UV-stabilised |
Part No. 276009 AS 37 5 B8.5 V2A
GTIN 4013364083318, Customs tariff No. (EU): 73182200, Gross weight: 8.80 g, PU: 100.00 Stk
Technical data
Height | 5 mm |
Diameter Ø | 37 mm |
Material | StSt |