Your dashboard services.
Register to access all tools.

Conductor Holders for External Thermal Insulation Composite Systems

Conductor holders for fixing down conductors at walls with external thermal insulation composite system.
Two-screw clamp with M6 screws, with flange (ZDC) and plastic plug Ø10 mm, fixed conductor routing.

3 Products

Part No. 273740 LH ZS 7.10 AB D10X140 STTZN ZG

GTIN 4013364096714, Customs tariff No. (EU): 85389099, Gross weight: 113.00 g, PU: 50.00 Stk

Predecessor

Images

Additional information

Conductor holder for external thermal insulation composite systems
Conductor holder for external thermal insulation composite systems
Two-screw clamp with M6 screws,
fixed conductor routing
Clamping length: 70 mm
Conductor support Rd: 7-10 mm
Material of base part: ZDC
Material of clamp: St/tZn
Screw, plug: (TX40) 7 x 140 mm

Brand: DEHN
Type: LH ZS 7.10 AB D10X140 STTZN ZG
Part No.: 273740
or equivalent.

Certificates

 

Technical data

Clamping length 70 mm
Total length 140 mm
Conductor support Rd 7-10 mm
Material of base part ZDC
Material of clamp St/tZn
Height of conductor holder 20 mm
Screw, plug bl (TX40) 7 x 140 mm
Standard EN 62561-4

Product 273740 was added to Notepad.

Product 273740 was added to the cart.

Part No. 273741 LH ZS 7.10 AB D10X180 STTZN ZG

GTIN 4013364096721, Customs tariff No. (EU): 85389099, Gross weight: 126.22 g, PU: 50.00 Stk


Images

Additional information

Conductor holder for external thermal insulation composite systems
Conductor holder for external thermal insulation composite systems
Two-screw clamp with M6 screws,
fixed conductor routing
Clamping length: 100 mm
Conductor support Rd: 7-10 mm
Material of base part: ZDC
Material of clamp: St/tZn
Screw, plug: (TX40) 7 x 180 mm

Brand: DEHN
Type: LH ZS 7.10 AB D10X180 STTZN ZG
Part No.: 273741
or equivalent.

Certificates

 

Technical data

Clamping length 100 mm
Total length 180 mm
Conductor support Rd 7-10 mm
Material of base part ZDC
Material of clamp St/tZn
Height of conductor holder 20 mm
Screw, plug bl (TX40) 7 x 180 mm
Standard EN 62561-4

Product 273741 was added to Notepad.

Product 273741 was added to the cart.

Part No. 273742 LH ZS 7.10 AB D10X240 STTZN ZG

GTIN 4013364096738, Customs tariff No. (EU): 85389099, Gross weight: 154.76 g, PU: 50.00 Stk


Images

Additional information

Conductor holder for external thermal insulation composite systems
Conductor holder for external thermal insulation composite systems
Two-screw clamp with M6 screws,
fixed conductor routing
Clamping length: 160 mm
Conductor support Rd: 7-10 mm
Material of base part: ZDC
Material of clamp: St/tZn
Screw, plug: (TX40) 7 x 240 mm

Brand: DEHN
Type: LH ZS 7.10 AB D10X240 STTZN ZG
Part No.: 273742
or equivalent.

Certificates

 

Technical data

Clamping length 160 mm
Total length 230 mm
Conductor support Rd 7-10 mm
Material of base part ZDC
Material of clamp St/tZn
Height of conductor holder 20 mm
Screw, plug bl (TX40) 7 x 240 mm
Standard EN 62561-4

Product 273742 was added to Notepad.

Product 273742 was added to the cart.


back to top