Your dashboard services.
Register to access all tools.

Conductor Holders with Saddle Clamp and Pin

Two-screw clamp with M6 screws, for round and flat conductors.

With square pin

3 Products

Part No. 260708 LH ZS 7.10 FL20 VKS70 STTZN

GTIN 4013364023406, Customs tariff No. (EU): 85389099, Gross weight: 82.00 g, PU: 50.00 Stk


Images

Additional information

Conductor holder with saddle clamp and pin (square pin), St/tZn
Conductor holder, with saddle clamp and pin
Two-screw clamp with M6 screws, for round and flat conductors
Conductor support Rd: 7-10 mm
Conductor support Fl: 20 mm
Material of saddle clamp: St/tZn
Material of base part: St/tZn
Fixing: square pin 70 mm

Brand: DEHN
Type: LH ZS 7.10 FL20 VKS70 STTZN
Part No.: 260708
or equivalent.

Certificates

 

Technical data

Conductor support Rd 7-10 mm
Conductor support Fl 20 mm
Material of saddle clamp St/tZn
Material of base part St/tZn
Fixing (l1) square pin 70 mm

Product 260708 was added to Notepad.

Product 260708 was added to the cart.

Part No. 260108 LH ZS 7.10 FL20 VKS100 STTZN

GTIN 4013364023413, Customs tariff No. (EU): 85389099, Gross weight: 98.00 g, PU: 50.00 Stk

Predecessor

Images

Additional information

Conductor holder with saddle clamp and pin (square pin), St/tZn
Conductor holder, with saddle clamp and pin
Two-screw clamp with M6 screws, for round and flat conductors
Conductor support Rd: 7-10 mm
Conductor support Fl: 20 mm
Material of saddle clamp: St/tZn
Material of base part: St/tZn
Fixing: square pin 100 mm

Brand: DEHN
Type: LH ZS 7.10 FL20 VKS100 STTZN
Part No.: 260108
or equivalent.

Certificates

 

Technical data

Conductor support Rd 7-10 mm
Conductor support Fl 20 mm
Material of saddle clamp St/tZn
Material of base part St/tZn
Fixing (l1) square pin 100 mm

Product 260108 was added to Notepad.

Product 260108 was added to the cart.

Part No. 260158 LH ZS 7.10 FL20 VKS150 STTZN

GTIN 4013364023420, Customs tariff No. (EU): 85389099, Gross weight: 119.40 g, PU: 1.00 Stk


Images

Additional information

Conductor holder with saddle clamp and pin (square pin), St/tZn
Conductor holder, with saddle clamp and pin
Two-screw clamp with M6 screws, for round and flat conductors
Conductor support Rd: 7-10 mm
Conductor support Fl: 20 mm
Material of saddle clamp: St/tZn
Material of base part: St/tZn
Fixing: square pin 150 mm

Brand: DEHN
Type: LH ZS 7.10 FL20 VKS150 STTZN
Part No.: 260158
or equivalent.

Certificates

 

Technical data

Conductor support Rd 7-10 mm
Conductor support Fl 20 mm
Material of saddle clamp St/tZn
Material of base part St/tZn
Fixing (l1) square pin 150 mm

Product 260158 was added to Notepad.

Product 260158 was added to the cart.


back to top