Your dashboard services.
Register to access all tools.

Conductor Holders with Saddle Clamp and Flange

Complete unit with flange for installing conductors, fixed conductor routing.

With M8 female thread

1 Product

Part No. 275110 LH ZS 7.10 IGM8 STTZN ZG

GTIN 4013364095793, Customs tariff No. (EU): 85389099, Gross weight: 66.60 g, PU: 50.00 Stk


Images

Additional information

Conductor holder with saddle clamp and flange (M8 female thread)
Conductor holder with saddle clamp and flange
Complete unit with flange for installing conductors, fixed conductor routing
Conductor support Rd: 7-10 mm
Material of clamp: St/tZn
Material of base part: ZDC

Brand: DEHN
Type: LH ZS 7.10 IGM8 STTZN ZG
Part No.: 275110
or equivalent.

Certificates

 

Technical data

Conductor support Rd 7-10 mm
Thread of conductor holder M8
Height of conductor holder 20 mm
Material of clamp St/tZn
Material of base part ZDC
Standard EN 62561-4

Product 275110 was added to Notepad.

Product 275110 was added to the cart.


With female thread, pre-assembled with screw and plug

1 Product

Part No. 275160 LH ZS 7.10 KD8X40 STTZN ZG

GTIN 4013364095809, Customs tariff No. (EU): 85389099, Gross weight: 78.00 g, PU: 50.00 Stk


Images

Additional information

Conductor holder with saddle clamp and flange (M8 female thread)
Conductor holder with saddle clamp and flange
Complete unit with flange for installing conductors, fixed conductor routing
Pre-assembled with screw and plug
Conductor support Rd: 7-10 mm
Material of clamp: St/tZn
Material of base part: ZDC
Screw: 5 x 50 mm

Brand: DEHN
Type: LH ZS 7.10 KD8X40 STTZN ZG
Part No.: 275160
or equivalent.

Certificates

 

Technical data

Conductor support Rd 7-10 mm
Thread of conductor holder M8
Height of conductor holder 20 mm
Material of clamp St/tZn
Material of base part ZDC
Screw ak 5 x 50 mm
Plastic plug Ø8 x 40 mm
Standard EN 62561-4

Product 275160 was added to Notepad.

Product 275160 was added to the cart.


With female thread, e.g. for round wire with plastic sheath

1 Product

Part No. 275113 LH ZS 13 IGM8 STTZN ZG

GTIN 4013364095816, Customs tariff No. (EU): 85389099, Gross weight: 84.00 g, PU: 50.00 Stk

Predecessor

Images

Additional information

Conductor holder with saddle clamp and flange
Conductor holder with saddle clamp and flange
Complete unit with flange for installing round wires with plastic sheath
Fixed conductor routing

Conductor support Rd: 11-13 mm
Material of clamp: St/tZn
Material of base part: ZDC

Brand: DEHN
Type: LH ZS 13 IGM8 STTZN ZG
Part No.: 275113
or equivalent.

Certificates

 

Technical data

Conductor support Rd 11-13 mm
Thread of conductor holder M8
Height of conductor holder 20 mm
Material of clamp St/tZn
Material of base part ZDC

Product 275113 was added to Notepad.

Product 275113 was added to the cart.


back to top