Your dashboard services.
Register to access all tools.

Conductor Holders DEHNfix

Two-in-one system (fixes the holder and the conductor) with conductor holder DEHNquick, fixed conductor routing, UV-stabilised.
Height 30 mm, drilling depth 45 mm, hole Ø8 mm.

Easy mounting:
– Pre-drill the holes
– Push in the holder with inserted conductor
– Fix with a few hammer blows

Advantages:
– Clamp, spacer and dowel form a single unit
– Pre-assembled, ready for mounting

Height 30 mm

3 Products

Part No. 250000 LH DFI DQ 6.10 STTZN H30 GR

GTIN 4013364023871, Customs tariff No. (EU): 85389099, Gross weight: 31.60 g, PU: 50.00 Stk

Predecessor

Images

Additional information

DEHNfix conductor holder, height: 30 mm, grey, St/tZn
DEHNfix conductor holder
Two-in-one holder system (fixes the holder and the conductor)
with DEHNQUICK conductor holder, fixed
conductor routing, UV-stabilised
Material of clamp: St/tZn
Material of base part: plastic
Height of base part: 30 mm
Conductor support Rd: 6-10 mm
Colour of conductor holder: grey ●
Nail plug: Ø8 x 80 mm

Brand: DEHN
Type: LH DFI DQ 6.10 STTZN H30 GR
Part No.: 250000
or equivalent.

 

Technical data

Material of clamp St/tZn
Material of base part plastic
Conductor support Rd 6-10 mm
Colour of conductor holder grey
Nail plug Ø8 x 80 mm
Drilling depth 45 mm

Product 250000 was added to Notepad.

Product 250000 was added to the cart.

Part No. 250001 LH DFI DQ 6.10 V2A H30 GR

GTIN 4013364023888, Customs tariff No. (EU): 85389099, Gross weight: 30.60 g, PU: 50.00 Stk

Predecessor

Images

Additional information

DEHNfix conductor holder, height: 30 mm, grey, StSt
DEHNfix conductor holder
Two-in-one holder system (fixes the holder and the conductor)
with DEHNQUICK conductor holder, fixed
conductor routing, UV-stabilised
Material of clamp: StSt
Material of base part: plastic
Height of base part: 30 mm
Conductor support Rd: 6-10 mm
Colour of conductor holder: grey ●
Nail plug: Ø8 x 80 mm

Brand: DEHN
Type: LH DFI DQ 6.10 V2A H30 GR
Part No.: 250001
or equivalent.

 

Technical data

Material of clamp StSt
Material of base part plastic
Conductor support Rd 6-10 mm
Colour of conductor holder grey
Nail plug Ø8 x 80 mm
Drilling depth 45 mm

Product 250001 was added to Notepad.

Product 250001 was added to the cart.

Part No. 250007 LH DFI DQ 6.10 CU H30 BR

GTIN 4013364023895, Customs tariff No. (EU): 85389099, Gross weight: 31.30 g, PU: 50.00 Stk

Predecessor

Images

Additional information

DEHNfix conductor holder, height: 30 mm, brown, Cu
DEHNfix conductor holder
Two-in-one holder system (fixes the holder and the conductor)
with DEHNQUICK conductor holder, fixed
conductor routing, UV-stabilised
Material of clamp: Cu
Material of base part: plastic
Height of base part: 30 mm
Conductor support Rd: 6-10 mm
Colour of conductor holder: brown ●
Nail plug: Ø8 x 80 mm

Brand: DEHN
Type: LH DFI DQ 6.10 CU H30 BR
Part No.: 250007
or equivalent.

 

Technical data

Material of clamp Cu
Material of base part plastic
Conductor support Rd 6-10 mm
Colour of conductor holder brown
Nail plug Ø8 x 80 mm
Drilling depth 45 mm

Product 250007 was added to Notepad.

Product 250007 was added to the cart.


back to top