Your dashboard services.
Register to access all tools.

MAXI MV Clamps

MAXI multipurpose connecting clamp (MAXI-MehrzweckVerbindungs-Klemme) for universal use as a cross clamp, T clamp and parallel clamp, for connecting earth rods or reinforcing bars; three-piece, with thread in the base part.

With hexagon screw

2 Products

Part No. 308041 MAMVK 8.16 15.25 STTZN

GTIN 4013364056411, Customs tariff No. (EU): 85389099, Gross weight: 483.40 g, PU: 20.00 Stk


Images

Additional information

MAXI MV clamps, St/tZn
MAXI MV clamps
For connecting reinforcements to round conductors
For cross, T and parallel connections
Material of clamp: St/tZn
Clamping range Rd: 8-16 / 15-25 mm
Material thickness: 3.0 / 2.0 mm
Material of screw: St/tZn
Standard: EN 62561-1
Short-circuit current (AC 50 Hz / DC): 6.2 kA

Brand: DEHN
Type: MAMVK 8.16 15.25 STTZN
Part No.: 308041
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd 8-16 / 15-25 mm
Material thickness 3.0 / 2.0 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 6.2 kA

Product 308041 was added to Notepad.

Product 308041 was added to the cart.

Part No. 308040 MAMVK 8.16 15.25 STBL

GTIN 4013364055902, Customs tariff No. (EU): 85389099, Gross weight: 462.30 g, PU: 20.00 Stk


Images

Additional information

MAXI MV clamps, St/bare
MAXI MV clamps
For connecting reinforcements to round conductors
For cross, T and parallel connections
Material of clamp: St/bare
Clamping range Rd: 8-16 / 15-25 mm
Material thickness: 3.0 / 2.0 mm
Material of screw: St/bare
Standard: EN 62561-1
Short-circuit current (AC 50 Hz / DC): 10.2 kA
Approvals: UL 467

Brand: DEHN
Type: MAMVK 8.16 15.25 STBL
Part No.: 308040
or equivalent.

Certificates

 

Technical data

Material of clamp St/bare
Clamping range Rd 8-16 / 15-25 mm
Material thickness 3.0 / 2.0 mm
Standard EN 62561-1
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 10.2 kA
Approvals UL 467

Product 308040 was added to Notepad.

Product 308040 was added to the cart.


back to top