Your dashboard services.
Register to access all tools.

MMV Clamps

Mini multipurpose connecting clamp (Mini-MehrzweckVerbindungs-Klemme) for universal use as a cross clamp, T clamp and parallel clamp, with anti-rotation protection.

With truss head screw

3 Products

Part No. 390250 MMVK 6.8 FRM10X35 STTZN

GTIN 4013364031791, Customs tariff No. (EU): 85389099, Gross weight: 75.60 g, PU: 50.00 Stk


Images

Additional information

MMV clamp, St/tZn
MMV clamp
Mini multipurpose connecting clamp for universal use
as a cross clamp, T clamp and parallel clamp, with
anti-rotation protection
Material of clamp: St/tZn
Clamping range Rd: 6-8 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MMVK 6.8 FRM10X35 STTZN
Part No.: 390250
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd 6-8 mm
Standard EN 62561-1

Product 390250 was added to Notepad.

Product 390250 was added to the cart.

Part No. 390257 MMVK 6.8 FRM10X35 CU

GTIN 4013364031807, Customs tariff No. (EU): 85389099, Gross weight: 80.00 g, PU: 50.00 Stk


Images

Additional information

MMV clamp, Cu
MMV clamp
Mini multipurpose connecting clamp for universal use
as a cross clamp, T clamp and parallel clamp, with
anti-rotation protection
Material of clamp: Cu
Clamping range Rd: 6-8 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MMVK 6.8 FRM10X35 CU
Part No.: 390257
or equivalent.

Certificates

 

Technical data

Material of clamp Cu
Clamping range Rd 6-8 mm
Standard EN 62561-1

Product 390257 was added to Notepad.

Product 390257 was added to the cart.

Part No. 390259 MMVK 6.8 FRM10X35 V2A

GTIN 4013364031814, Customs tariff No. (EU): 85389099, Gross weight: 72.80 g, PU: 50.00 Stk


Images

Additional information

MV clamp, StSt
MMV clamp
Mini multipurpose connecting clamp for universal use
as a cross clamp, T clamp and parallel clamp, with
anti-rotation protection
Material of clamp: StSt
Clamping range Rd: 6-8 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MMVK 6.8 FRM10X35 V2A
Part No.: 390259
or equivalent.

Certificates

 

Technical data

Material of clamp StSt
Clamping range Rd 6-8 mm
Standard EN 62561-1

Product 390259 was added to Notepad.

Product 390259 was added to the cart.


With hexagon screw

2 Products

Part No. 390565 MMVK 3.5 8.10 SKM8X30 STBLANK

GTIN 4013364385313, Customs tariff No. (EU): 85389099, Gross weight: 52.12 g, PU: 50.00 Stk


Images

Additional information

MMV clamp St/bare
Mini multipurpose connecting clamp (Mini-MehrzweckVerbindungs-Klemme)
for universal use as cross-, T- and parallel clamp,
with anti-rotation protection
Material of clamp: St/bare
Clamping range Rd / Rd: 8-10 / 3-5 mm
Clamping range Rd / Rd: 3-5 / 3-5 mm
Material thickness: 2.5 mm
Standard: EN 62561-1

Brand: DEHN
Type: MMVK 3.5 8.10 SKM8X30 STBLANK
Part No.: 390565
or equivalent.

Certificates

 

Technical data

Material of clamp St/bare
Clamping range Rd / Rd 8-10 / 3-5 mm
Clamping range Rd / Rd 3-5 / 3-5 mm
Standard EN 62561-1

Product 390565 was added to Notepad.

Product 390565 was added to the cart.

Part No. 540271 MMVK 3.5 8.10 SKM8X30 V4A

GTIN 4013364385306, Customs tariff No. (EU): 85389099, Gross weight: 52.08 g, PU: 50.00 Stk


Images

Additional information

Connecting clamp for interconnecting mesh mats or for
connecting mesh mats with earth-termination systems
with M8 screw
Material of clamp: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
Clamping range Rd / Rd: 8-10 / 3-5 mm
Clamping range Rd / Rd: 3-5 / 3-5 mm
Standard: based on EN 62561-1

Brand: DEHN
Type: MMVK 3.5 8.10 SKM8X30 V4A
Part No.: 540271
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
Clamping range Rd / Rd 8-10 / 3-5 mm
Clamping range Rd / Rd 3-5 / 3-5 mm
Standard based on EN 62561-1

Product 540271 was added to Notepad.

Product 540271 was added to the cart.


Bimetallic MMV clamp

For connecting conductors made of different materials, with intermediate plate (Cupal).

1 Product

Part No. 390267 ZMMVK 6.8 FRM10X35 CU STTZN

GTIN 4013364034402, Customs tariff No. (EU): 85389099, Gross weight: 81.00 g, PU: 50.00 Stk


Images

Additional information

Bimetallic MMV clamp (Cu/St/tZn)
Bimetal MV clamp
For connecting conductors made of different materials,
with intermediate plate (copper-plated aluminium)
Material of clamp: Cu / St/tZn
Clamping range Rd Cu: 6-8 mm
Clamping range Rd St/tZn: 6-8 mm
Standard: EN 62561-1

Brand: DEHN
Type: ZMMVK 6.8 FRM10X35 CU STTZN
Part No.: 390267
or equivalent.

Certificates

 

Technical data

Material of clamp Cu / St/tZn
Clamping range Rd Cu 6-8 mm
Clamping range Rd St/tZn 6-8 mm
Standard EN 62561-1

Product 390267 was added to Notepad.

Product 390267 was added to the cart.


back to top