Accessories for DEHNpipe

EMC Cable Gland

Brass gland with shield connection

1 Product

Part No. 929982 KV S M20 MS 9.5

GTIN 4013364098695, Customs tariff No. (EU): 74122000, Gross weight: 36.00 g, PU: 1.00 Stk


Images

Additional information

KV S M20 MS 9.5 EMC cable gland
Cable gland, M20 Mes., shielded,
sealing range Rd 6,5 – 9,5 mm

Brand: DEHN
Type: KV S M20 MS 9.5
Part No.: 929982
or equivalent.

 

Technical data

Sealing range (Rd) 6.5-9.5 mm
Shield diameter 3.2-6.5 mm
For mounting on M20 x 1.5
Degree of protection IP 68

Product 929982 was added to Notepad.

Product 929982 was added to the cart.


Cable Gland

Brass gland without shield connection

1 Product

Part No. 929984 KV M20 MS 10.5

GTIN 4013364098688, Customs tariff No. (EU): 74122000, Gross weight: 30.00 g, PU: 1.00 Stk


Images

Additional information

KV M20 MS 10.5 cable gland
Cable gland, M20 Mes.,
sealing range Rd 7 – 10,5 mm

Brand: DEHN
Type: KV M20 MS 10.5
Part No.: 929984
or equivalent.

 

Technical data

Sealing range (Rd) 7.0-10.5 mm
For mounting on M20 x 1.5
Degree of protection IP 68

Product 929984 was added to Notepad.

Product 929984 was added to the cart.


Brass Earthing Ring

Earthing ring made of nickel-plated brass, for externally earthing DPI devices.

1 Product

Part No. 929996 ER DPI M20

GTIN 4013364098244, Customs tariff No. (EU): 85369010, Gross weight: 13.20 g, PU: 1.00 Stk


Images

Additional information

ER DPI M20 earthing ring, brass
MS Earthing ring for DEHNpipe M20
of nickel-plated brass with flat connection
and nut, if earthing by field enclosure is not
possible (e. g. plastic enclosure)

Brand: DEHN
Type: ER DPI M20
Part No.: 929996
or equivalent.

 

Technical data

For mounting on DPI M20 x 1.5

Product 929996 was added to Notepad.

Product 929996 was added to the cart.