Your dashboard services.
Register to access all tools.

Connection Elements for HVI power Conductor / HVI power long Conductor

Connection kit for HVI power long Conductor Ø27 mm for installation inside the tube

Connection elements for sealing the HVI power long Conductor at both ends, for implementing the sealing end of the conductor in the supporting tube (head piece) and connection element for connection with other parts of the external lightning protection system or earth-termination system (including two heat-shrinkable sleeves).

1 Product

Part No. 819142 HVI P LO ASS KF 27 V2A

GTIN 4013364152458, Customs tariff No. (EU): 85389099, Gross weight: 431.00 g, PU: 1.00 Stk


Images

Additional information

Connection elements for sealing HVI power long Conductors, StSt
Connection elements for sealing both ends of HVI power
long Conductors (Ø27 mm); for establishing the sealing
end of the conductor in the supporting tube (head piece)
and connection element for other parts of the external
lightning protection system or earth-termination system
(including two heat shrinkable sleeves).

Material : StSt
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI P LO ASS KF 27 V2A
Part No.: 819142
or equivalent.

Certificates

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Outside diameter Ø 30 mm
Screw threaded bolt M6 x 8 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819142 was added to Notepad.

Product 819142 was added to the cart.


Connection kit for HVI power long Conductor Ø27 mm for installation outside the tube

Connection kit for HVI power Conductor for installation on HVI power supporting tubes GRP / Al consisting of connection elements, threaded pins, connection part, heat-shrinkable sleeves, cable ties and fixing ring with a slotted conductor holder (Ø27 mm).

1 Product

Part No. 819149 HVI P LO ASS RAV KF 27 V2A

GTIN 4013364272057, Customs tariff No. (EU): 85389099, Gross weight: 853.00 g, PU: 1.00 Stk


Images

Additional information

Connection elements for sealing the HVI power long Conductor StSt
Connection elements for sealing the HVI power long Conductor Ø27
on both ends; for implementing the sealing end of the conductor
installed outside of the supporting tube (head piece) and connection
element for other parts of the external lightning protection system
or earth termination system, (incl. two heat-shrinkable sleeves).
Material : StSt
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI P LO ASS RAV KF 27 V2A
Part No.: 819149
or equivalent.

Certificates

 

Technical data

Material StSt
Connection bolt Ø10 mm, L 50 mm
Outside diameter Ø 30 mm
Screw threaded bolt M6 x 8 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819149 was added to Notepad.

Product 819149 was added to the cart.


EB connection element for HVI power Conductor / HVI power long Conductor

For discharging the electric field of the HVI power Conductor (pre-assembled / on a reel) in the sealing end range.
Special slotted design to electrically contact the semi-conductive sheath.

1 Product

Part No. 410239 PAE 27 AB11 V2A

GTIN 4013364152465, Customs tariff No. (EU): 85389099, Gross weight: 80.00 g, PU: 1.00 Stk


Images

Additional information

EB connection element for HVI power Conductors, StSt
EB connection element for HVI power Conductor for discharging the electrical field of HVI power Conductor
in the sealing end range.
Special slotted design to electrically contact the semi-conductive sheath..
Material : StSt
Clamping range Ø: 27 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: PAE 27 AB11 V2A
Part No.: 410239
or equivalent.

Certificates

 

Technical data

Material StSt
Clamping range Ø 27 mm
Connection hole Ø 11 mm
Screw i M10 x 20 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 410239 was added to Notepad.

Product 410239 was added to the cart.


back to top